General information
| Module type | Embedded controller |
| Power consumption | <6 W |
| Certifications | |
| CE | |
| UL |
Controller
| Operating system | AC140 (Version E2.82 or higher) |
| Processor clock | 100 MHz |
| DRAM | 32 MB |
| SRAM | 32 kB |
Inputs/Outputs
| Module-side connection | 8-pin connector |
| Configuration of digital inputs/outputs | Can be configured individually as input or output |
Interfaces
Incremental encoders
| Counter size | 16-bit |
| Input frequency | Max. 20 kHz |
| Evaluation | 4x |
| Signal form | Square wave pulse |
| Inputs | A/B on input 1/2 reference pulse on input 3 |
Digital inputs
| Quantity | Max. 3 |
| Input voltage | 24 VDC |
| Circuit | Sink |
| Input delay | <5 µs |
| Electrical isolation | Input - PLC |
Event counters
| Signal form | Square wave pulse |
| Input frequency | Max. 100 kHz |
| Inputs | Counter on input 1 |
| Pulse length | Min. 5 µs |
| Counter size | 32-bit |
Gate time measurement
| Signal form | Square wave pulse |
| Counter frequency | 31.25 kHz/4 MHz internal, max. 100 kHz external |
| Input frequency | Max. 100 kHz |
Period measurement
| Signal form | Square wave pulse |
| Input frequency | Max. 100 kHz |
| Counter frequency | 31.25 kHz/4 MHz internal, max. 100 kHz external |
Digital outputs
| Nominal voltage | 24 VDC |
| Output protection | Cutoff for overcurrent or short circuit |
| Nominal current | 500 mA |
| Switching frequency (resistive load) | Max. 100 Hz |
| Switching delay | Typ. 250 μs |
| Interface type | Max. 3 |
| Type | High-side transistor outputs, readable |
| Electrical isolation | |
| Input - PLC | Yes |
Operating conditions
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0 to 45°C |
| Storage | -25 to 55°C |
| Relative humidity | |
| Operation | 5 to 95% |
Mechanical properties
| Note | Backup battery included in delivery |
| Dimensions | |
| Width | 43 mm |
| Height | 122 mm |
| Depth | 110 mm |
Material number:
7EC020.61-2Description:
Embedded controller, ARNC0, x86 100 MHz Intel compatible, 32 MB DRAM, 32 kB SRAM, exchangeable program memory: CompactFlash, 1 CAN interface, 1 X2X Link master interface, 1 Ethernet interface 100 Base-T, 1 RS232 interface, 3 digital mixed channels can be configured as inputs or outputs, 24 VDC, 0.5 A, order program memory separately. Order 0TB708 and 0TB704 terminal blocks separately.
Mandatory Accessories
CompactFlash cards
| 0CFCRD.016GE.02 | CompactFlash 16 GB extended temp. |
| 0CFCRD.0512E.02 | CompactFlash 512 MB extended temp. |
| 0CFCRD.1024E.02 | CompactFlash 1024 MB extended temp. |
| 0CFCRD.2048E.02 | CompactFlash 2048 MB extended temp. |
| 0CFCRD.4096E.02 | CompactFlash 4096 MB extended temp. |
| 0CFCRD.8192E.02 | CompactFlash 8 GB extended temp. |
| 5CFCRD.2048-06 | CompactFlash 2 GB B&R (SLC) |
Terminal blocks
| 0TB708.91 | Accessory terminal block, 8-pin, cage clamp terminal block 1.5 mm² |
Undefined
| 5CFCRD.0064-02 | CompactFlash 64 MB ATA/IDE SanDisk |
| 5CFCRD.0128-02 | CompactFlash 128 MB ATA/IDE SanDisk |
| 5CFCRD.0256-02 | CompactFlash 256 MB ATA/IDE SanDisk |
| 5CFCRD.0512-02 | CompactFlash 512 MB ATA/IDE SanDisk |
| 5CFCRD.1024-02 | CompactFlash 1 GB ATA/IDE SanDisk |
| 5CFCRD.2048-02 | CompactFlash 2 GB ATA/IDE SanDisk |
Optional Accessories
Infrastructure components
| 0AC912.9 | Bus adapter, CAN, 1 CAN interface |
| 0AC913.92 | Bus adapter, CAN, 2 CAN interfaces, including 30 cm attachment cable (DSUB) |
| 0G1000.00-090 | Bus connector, RS485, for PROFIBUS networks |
| 7AC911.9 | Bus connector, CAN |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (7EC020.61-2) | EXE / 657 KB | |
| V3.0 HW Upgrade (7EC020.61-2) | EXE / 657 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Compact I/O User's Manual | PDF / 4 MB | |
| Embededed Controller Users's Manual | PDF / 2 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP Embedded Controller | ZIP / 4 MB |