General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD |
Material number:
7DM465.7Description:
2003 digital mixed module, 16 inputs 24 VDC, 1 ms, sink, 16 transistor outputs 24 VDC, 0.5 A, order 2x terminal blocks TB718 separately!
Mandatory Accessories
Optional Accessories
Terminal blocks
| 7TB736.9 | 2003 terminal block, 36-pin, screw clamp terminal block |
| 7TB736.91 | 2003 terminal block, 36-pin, cage clamp terminal block |
| 7TB754.9 | 2003 terminal block, 54-pin, screw clamp terminal block |
| 7TB754.91 | 2003 terminal block, 54-pin, cage clamp terminal block |
| 7TB772.91 | 2003 terminal block, 72-pin, cage clamp terminal block |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 7DM465.7 | PDF / 849 KB |