General information
| Noise level | <35 db (A) |
| B&R ID code | 0x36DA |
| Cooling | Active |
| Battery | |
| Type | CR2032 |
| Service life | 5 years (typical) |
| Power button | Yes |
| Certifications | |
| CE | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cULus E552090 Audio/Video, information and communication technology equipment |
| FCC | Yes |
Controller
| Bootloader | UEFI BIOS |
| Processor | |
| Type | Intel Core i9-14900E |
| Clock frequency | 4.3 / 5.4 GHz |
| Total number of cores | 24 |
| Chipset | Q670E |
| Trusted Platform Module (TPM) | 2.0 onboard |
| Graphics | |
| Controller | Intel UHD Graphics 770 |
Interfaces
| COM | |
| Quantity | 1 |
| Type | RS232 |
| USB | |
| Quantity | 7 |
| Type |
4x USB 3.2 Gen1 2x USB 3.2 Gen2 1x USB-C |
| Ethernet | |
| Quantity | 3 |
| Variant |
1x 1 GB LAN 2x 2.5 GB LAN |
| DisplayPort | |
| Quantity | 4 |
| Version | 1.4a 4K |
| Audio | |
| Inputs |
Line in Microphone |
| Outputs | Line out |
Slots
| PCI slots | |
| Quantity | 4 |
| Type |
Slot 1: PCIex16, Gen 5, 16 lanes Slot 2: PCIe x1, Gen 3 (open slot) Slot 3: PCIe x16, Gen 4, 4 lanes Slot 4: PCIe x1, Gen 3 |
Solid-state drive
| Capacity | 512 GB M.2 NVME, 2280 3D TLC |
Support
| Operating systems | |
| Windows 11 IoT Enterprise LTSC 64-bit | No |
| Linux Debian 12 | Yes |
Electrical properties
| Nominal current |
Max. 4 A at 230 VAC Max. 6 A at 115 VAC |
| Operating voltage | 240 VAC to 100 VAC |
| Power consumption | 600 W |
Operating conditions
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0°C to +55°C |
| Storage | -20°C to +70°C |
| Relative humidity | 93% at 40°C, non-condensing |
| Vibration | |
| Operation | 10-150 Hz, 1 g, sine, 3 axes |
| Storage | 10-50 Hz, 2 g, sine, 3 axes |
| Shock | |
| Operation | 15 g, 11 ms, half sine, 3 axes |
| Storage | 30 g, 11 ms, half sine, 3 axes |
| Elevation | |
| Operation | Max. 5000 m |
| Storage | Max. 10000 m |
| Transport | Max. 10000 m |
Mechanical properties
| Material | Hot-dip zinc-coated cold-rolled steel sheet |
| Dimensions | |
| Width |
Without mounting bracket: 380 mm With mounting bracket: 440 mm |
| Height | 176.3 mm |
| Depth | 392 mm |
| Weight | 10 kg fully equipped |
Material number:
6A50A.00002BD1A-00Description:
APC50A configuration - Intel Core i9 14900E 4.3/5.4GHZ - 24 cores - 64 GB RAM - 512 GB M.2 - Linux 12 Debian
Mandatory Accessories
Power cables
| 6ACA6.CAAS0-00 | Power supply cable - Asia standard - For APC50A |
| 6ACA6.CAEU0-00 | Power supply cable - EU standard - For APC50A |
| 6ACA6.CAUK0-00 | Power supply cable - UK standard - For APC50A |
| 6ACA6.CAUS0-00 | Power supply cable - US standard - For APC50A |
Optional Accessories
Mass storage devices
| 6ACA3.0001T-00 | 1 TB SSD TLC - SATA - For APC50A |
| 6ACA3.0002T-00 | 2 TB SSD TLC - SATA - For APC50A |
| 6ACA3.0512G-00 | 512 GB SSD TLC - SATA - For APC50A |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation PC 50A User's Manual | PDF / 14 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File STEP APC50A | ZIP / 11 MB |