General information
| Certifications | |
| CRA (Cyber Resilience Act) | Evaluation ongoing |
Operating system
| Target systems | |
| Industrial PC | APC2100 |
| Chipset | Bay Trail |
| Architecture | 32-bit |
| Language | Multilingual |
| Minimum size of RAM | 1 GB |
| Minimum size of data storage medium | 4 GB |
Material number:
5SWLIN.0542-MULDescription:
Linux for B&R 8 - 32-bit - Multilingual - APC2100 Bay Trail chipset - Installation - Only available with a new device
Optional Accessories
CFast cards
| 5CFAST.016G-00 | CFast 16 GB SLC |
| 5CFAST.032G-00 | CFast 32 GB SLC |
| 5CFAST.032G-10 | CFast 32 GB MLC |
| 5CFAST.064G-10 | CFast 64 GB MLC |
| 5CFAST.128G-10 | CFast 128 GB MLC |
| 5CFAST.4096-00 | CFast 4 GB SLC |
| 5CFAST.8192-00 | CFast 8 GB SLC |