General information
Mechanical properties
| Housing | |
| Material | Aluminum, Light metal die casting |
| Coating | Anthracite |
| Dimensions | |
| Width | 225 mm |
| Height | 226 mm |
| Depth | 54 mm |
| Weight | Approx. 2821 g |
Material number:
5PC911.SX00-00Description:
The active Panel PC 900 system unit consists of a housing and heat sink. A fan kit is also required for operation. A CPU board, main memory, IF options, fan kit and slide-in compact drive are installed in the system unit.
Mandatory Accessories
CPU boards
| 5PC901.TS17-00 | CPU board Intel Core i7 6820EQ 2.8 GHz - Quad core - QM170 chipset - For Panel PC 900 |
| 5PC901.TS17-01 | CPU board Intel Core i5 6440EQ 2.7 GHz - Quad core - QM170 chipset - For Panel PC 900 |
| 5PC901.TS17-02 | CPU board Intel Core i3 6100E - Dual core - HM170 chipset - 2.7 GHz active, 1.9 GHz passive - For Panel PC 900 |
| 5PC901.TS17-03 | CPU board Intel Celeron G3900E - Dual core - HM170 chipset - 2.4 GHz active, 1.7 GHz passive - For Panel PC 900 |
| 5PC901.TS77-01 | CPU board Intel Core i7 3612QE 2.1 GHz - Quad core - QM77 chipset - For Panel PC 900 |
| 5PC901.TS77-03 | CPU board Intel Core i7 3517UE 1.7 GHz - Dual core - QM77 chipset - For Panel PC 900 |
| 5PC901.TS77-04 | CPU board Intel Core i5 3610ME 2.7 GHz - Dual core - QM77 chipset - For Panel PC 900 |
| 5PC901.TS77-05 | CPU board Intel Core i3 3120ME 2.4 GHz - Dual core - QM77 chipset - For Panel PC 900 |
| 5PC901.TS77-06 | CPU board Intel Core i3 3217UE 1.6 GHz - Dual core - QM77 chipset - For Panel PC 900 |
| 5PC901.TS77-07 | CPU board Intel Celeron 847E 1.1 GHz - Dual core - HM76 chipset - For Panel PC 900 |
| 5PC901.TS77-08 | CPU board Intel Celeron 827E 1.4 GHz - Single core - HM76 chipset - For Panel PC 900 |
| 5PC901.TS77-09 | CPU board Intel Celeron 1020E 2.2 GHz - Dual core - HM76 chipset - For Panel PC 900 |
| 5PC901.TS77-10 | CPU board Intel Celeron 1047UE 1.4 GHz - Dual core - HM76 chipset - For Panel PC 900 |
Fan kits
| 5AC902.FA00-00 | PPC900 fan kit - For system unit 5PC911.SX00-00 |
| Documentation | Version (Date) | Download |
|---|---|---|
| Panel PC 900 (Skylake) user's manual | PDF / 73 MB | |
| Panel PC 900 Device number key | PDF / 122 KB | |
| Panel PC 900 User's Manual | PDF / 42 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| APC EPLAN P8 from V2.4 | EXE / 99 MB |
| Firmware Upgrades | Version (Date) | Download |
|---|---|---|
| PPC900 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000) | ZIP / 4 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 5PC911.SX00-00 | ZIP / 11 MB |