General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Cable construction
| Wire cross section | 24 AWG / 26 AWG |
| Properties | Halogen- and silicone-free |
| Shield | Individual cable pairs, and entire cable |
| Cable shield | Aluminum-clad foil and tinned copper braiding |
| Outer jacket | |
| Material | Special semi-matte TMPU |
| Color | Black |
| Labeling | (B&R) SDL Cable (UL) AWM 20236 80°C 30V E63216 |
Connector
| Type | ODU MINI-SNAP 24-pin/ DVI-D (24+1), male |
| Mating cycles | 2000 / 200 |
| Contacts | Gold-plated |
| Mechanical protection | Metal cover with crimped strain relief |
| Locating screw tightening torque | Max. 0.5 Nm |
Electrical properties
| Operating voltage | ≤30 V |
| Test voltage | |
| Wire - Wire | 1 kVeff |
| Wire - Shield | 0.5 kVeff |
| Wave impedance | 100 ±10 Ω |
| Conductor resistance | |
| 24 AWG | ≤95 Ω/km |
| 26 AWG | ≤145 Ω/km |
| Insulation resistance | Min. 10 MΩ/km |
Operating conditions
| Approbation | UL AWM 20236 80°C 30 V |
| Torsion load | 100000 cycles (tested rotation angle: ±85° speed: 50 cycles/minute) |
| Oil and hydrolysis resistance | Per VDE 0282-10 |
Ambient conditions
| Temperature | |
| Storage | -20 to 80°C |
| Fixed installation | -20 to 80°C |
| Flexible installation | -5 to 60°C |
Mechanical properties
| Dimensions | |
| Length | 10 m ±90 mm |
| Diameter | Max. 12 mm |
| Bend radius | |
| Fixed installation | ≥6x cable diameter (from connector - ferrite bead, circular connector - ferrite bead) |
| Flexible installation | ≥15x cable diameter (from connector - ferrite bead, circular connector - ferrite bead) |
| Flexibility | Flexible, applies from circular connector to ferrite bead (tested 300000 cycles at 15x cable diameter, 4800 cycles/hour) |
| Drag chain data | |
| Flex cycles | 300,000 |
| Velocity | 4800 cycles/hour |
| Bend radius | 180 mm, 15x cable diameter |
| Hub | 460 mm |
| Weight | Approx. 2000 g |
| Tension | |
| In operation | ≤50 N |
| During installation | ≤400 N |
Material number:
5CASDL.0100-20Description:
5CASDL.0xxx-20 SDL flex cables are designed for use in both inflexible and flexible applications (e.g. swing arm systems).
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation Panel 800 User's Manual | PDF / 10 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| APx00 EPLAN P8 from V2.4 | EXE / 47 MB |