5AP981.1043-01

General information
B&R ID code 0x1C63
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Evaluation ongoing
UL cULus E115267
Industrial control equipment
Display
Type TFT color
Diagonal 10.4" (264 mm)
Colors 16 million
Resolution VGA, 640 x 480 pixels
Contrast 700:1
Viewing angles
Horizontal Direction R = 80° / Direction L = 80°
Vertical Direction U = 80° / Direction D = 60°
Backlight
Type LED
Brightness 450 cd/m²
Half-brightness time 50,000 h
Filter glass
Transmittance -
Anti-glare coating -
Touch screen
Type AMT
Technology Analog, resistive
Controller Elo, serial, 12-bit
Transmittance 81% ±3%
Interfaces
USB
Quantity 2
Type USB 2.0
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s)
Current-carrying capacity Max. 500 mA per connection
Keys
Function keys 28 with LED (yellow)
Soft keys 10 with LED (yellow)
System keys Numeric keys, cursor block
Service life >1,000,000 actuations at 1 ±0.3 N to 3 ±0.3 N actuating force
LED luminous intensity
yellow Typ. 12 mcd
Slots
Compatible installation for PPC300 slot Yes
Electrical properties
Nominal voltage 24 VDC ±25%, SELV
Nominal current Max. 3.2 A
Inrush current Typ. 6 A, max. 30 A for < 300 µs
Power consumption Typ. 10 W (without LED), max. 14 W or 21 W with USB (without slot)
Galvanic isolation Yes
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Degree of protection per EN 60529 Back: IP20 (only with an inserted Automation Panel Link card)
Front: IP65 / NEMA 250 type 4X indoor, protected against dust and hose-directed water
Ambient conditions
Temperature
Operation Without Rittal housing
Mounting orientation 0°: 0 to 50°C
Mounting orientations to -45° display above: 0 to 50°C
Mounting orientations to +45° display below: 0 to 50°C

With Rittal housing
Mounting orientation 0°: 0 to 50°C
Mounting orientations to -45° display above: 0 to 45°C
Mounting orientations to +45° display below: 0 to 45°C
Storage -30 to 70°C
Transport -30 to 70°C
Vibration
Operation (continuous) 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g
Operation (occasional) 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g
Storage 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Transport 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Shock
Operation 15 g, 11 ms
Storage 30 g, 15 ms
Transport 30 g, 15 ms
Elevation
Operation Max. 3000 m
Mechanical properties
Housing
Material Metal
Coating Similar to Pantone 432CV
Front
Frame Aluminum, naturally anodized
Design Gray
Panel overlay
Material Polyester
Light background color Similar to Pantone 427CV
Dark border color around display Similar to Pantone 432CV
Dark gray keys color Similar to Pantone 431CV
Orange keys color Similar to Pantone 151CV
Color slide-in labels Similar to Pantone 429CV
Gasket Flat gasket around display front
Dimensions
Width 323 mm
Height 358 mm
Depth 55 mm
Weight Approx. 3600 g
Material number:
5AP981.1043-01
Description:
  • 10.4" VGA color TFT display
  • Analog resistive touch screen
  • Function keys, system keys and soft keys
  • Small installation depth
  • Fan-free operation
  • Can be upgraded with Display Link cards or PPC300
Automation Panel AP981, 10.4" VGA color TFT display with touch screen (resistive), 10 soft keys, 28 function keys and 20 system keys, 2 USB 2.0 interfaces, slot for Automation Panel Link, IP65 protection (front). 24 VDC.
Further information:

B&R Panel Designer

Mandatory Accessories
Accessories
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
0TB103.91 Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
Display links
5DLDVI.1000-01 Automation Panel Link DVI receiver, connections for DVI-D, RS232 and USB 2.0 (type B), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
5DLSDL.1000-00 Automation Panel Link SDL Receiver, connection for SDL In, transfer of display data, touch screen, USB 1.1, matrix keys and, service data, 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
5DLSDL.1000-01 Automation Panel Link SDL transceiver, connections for SDL In and SDL Out, transfer of display data, touch screen, USB 1.1, matrix keys and, service data, 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
Optional Accessories
Accessories
5AC900.104X-03 Slide-in label template 10.4" for Automation Panel 5AP951.1043-01 and 5AP981.1043-01, for 1 device.
Panel PC 300 insert cards
5PC310.L800-00 Panel PC 300 slot for Automation Panel 900, 256 MB SDRAM, CompactFlash slot (type I), 2x ETH 10/100, RS232, USB 2.0 (via integrated USB 2.0 interfaces of the Automation Panel) battery, 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
5PC310.L800-01 Panel PC 300 slot for Automation Panel 900, 512 MB SDRAM, CompactFlash slot (type I), 2x ETH 10/100, RS232, USB 2.0 (via integrated USB 2.0 interfaces of the Automation Panel) battery, 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (5AP981.1043-01) EXE / 267 KB
Documentation Version (Date) Download
Automation Panel 900 User's Manual PDF / 30 MB
KCF Editor User's manual PDF / 320 KB
Key Editor help ZIP / 8 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APx00 EPLAN P8 from V2.4 EXE / 47 MB
M-CAD (Mechan. Templates) Version (Date) Download
Dimensions pdf 5AP951.1043-01, 5AP981.1043-01 PDF / 319 KB
Legend Strips template for 5AC900.104X-03 ZIP / 129 KB
Tools / Utilities / Examples Version (Date) Download
KCF Editor ZIP / 25 MB
Key Editor ZIP / 46 MB

Please choose country and language

B&R Logo