5ACCBT01.0000-001

General information
Battery
Type Panasonic 1000 mAh
Nominal voltage 3 V
Service life 8 years
Removable No
Variant Lithium
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV3
ABS Yes
BV EC31B
Temperature: 5 - 55°C
Vibration: 0.7 g
EMC: Bridge and open deck
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Operation -25 to 60°C
Storage -25 to 60°C
Transport -25 to 60°C
Relative humidity
Operation 5 to 90%
Storage 5 to 95%
Transport 5 to 95%
Mechanical properties
Housing
Material Dyed gray (similar to Pantone 432C) plastic
Weight Approx. 13 g
Material number:
5ACCBT01.0000-001
Description:
Battery compartment - Dark gray - Including battery - For APC2200/PPC2200/APC2300/PPC2300
Certificates Version (Date) Download
CCS Type Approval Certificate - Automation PCs, Panel PCs and Panels PDF / 471 KB
Documentation Version (Date) Download
Automation PC 2200 User's manual PDF / 12 MB
Material safety data sheet Panasonic BR2477A PDF / 318 KB
Panel PC 2200 (AP5000) swing arm devices user's manual PDF / 29 MB
Panel PC 2200 Panel mount devices User's manual PDF / 21 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STP 5ACCBT01.0000-001 ZIP / 466 KB

Please choose country and language

B&R Logo