General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Interfaces
| CompactFlash slot 1 | |
| Quantity | 1 |
| Type | Type I and II |
| Connection |
IDE - Secondary slave with slide-in slot 1 IDE - Secondary master with slide-in slot 2 |
| Activity LED | Yes |
| CompactFlash slot 2 | |
| Quantity | 1 |
| Type | Type I and II |
| Connection | Via USB 2.0 |
| Activity LED | Yes |
Material number:
5AC600.CFSS-00Description:
Dual CompactFlash slot (slide-in) (1x IDE, 1x USB 2.0) for operation in a drive slot in an APC620 or Panel PC.
Optional Accessories
CompactFlash cards
| 5CFCRD.0064-03 | CompactFlash 64 MB Western Digital (SLC) |
| 5CFCRD.0128-03 | CompactFlash 128 MB Western Digital (SLC) |
| 5CFCRD.0256-03 | CompactFlash 256 MB Western Digital (SLC) |
| 5CFCRD.0512-03 | CompactFlash 512 MB Western Digital (SLC) |
| 5CFCRD.1024-03 | CompactFlash 1 GB Western Digital (SLC) |
| 5CFCRD.2048-03 | CompactFlash 2 GB Western Digital (SLC) |
| 5CFCRD.2048-06 | CompactFlash 2 GB B&R (SLC) |
| 5CFCRD.4096-03 | CompactFlash 4 GB Western Digital (SLC) |
| 5CFCRD.8192-03 | CompactFlash 8 GB Western Digital (SLC) |