General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Material number:
5A5010.01Description:
GS link local unit remote display adapter for connecting a Provit 5000/5600 panel with remote unit 5A5010.02, includes cable (IPC - local unit), 24 VDC power supply.
Mandatory Accessories
Undefined
| 5A5010.02 | GS link remote unit remote display adapter for connecting a Provit 5000/5600 panel to local unit 5A5010.01, cable 5CAGSM.xxxx-00 required. |
| 5CAGSM.0150-00 | Remote display cable standard, 15 m for operating a panel with GS Link on an IPC |
| 5CAGSM.0200-00 | Remote display cable standard, 20 m for operating a panel with GS Link on an IPC |
| 5CAGSM.0250-00 | Remote display cable standard, 25 m for operating a panel with GS Link on an IPC |
| 5CAGSM.0300-00 | Remote display cable standard, 30 m for operating a panel with GS Link on an IPC |
| 5CAGSM.0350-00 | Remote display cable standard, 35 m for operating a panel with GS Link on an IPC |
| Documentation | Version (Date) | Download |
|---|---|---|
| Provit 5000 User's Manual | PDF / 34 MB |