4PP480.1505-B5

General information
LEDs Power/User, CF
B&R ID code 0xA52D
Battery
Type Renata 950 mAh
Service life 3 years
Removable Yes, accessible from the outside
Backup capacitor
Buffer time 10 min.
Variant Lithium ion
Power button Yes
Reset button Yes
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Controller
Bootloader Automation Runtime
Processor
Type Geode LX800
Clock frequency 500 MHz
L1 cache 128 kB (64 kB I-cache / 64 kB D-cache)
L2 cache 128 kB
Expanded command set MMX technology, 3D Now
Floating point unit (FPU) Yes
Flash 2 MB (for firmware)
Cooling Passive via heat sink
Mode/Node switches 2, 16 positions each
Watchdog MTCX
Real-time clock
Accuracy At 25°C: Typ. 30 ppm (2.5 seconds) per day
Battery-backed Yes
Power failure logic
Controller MTCX
Buffer time 10 ms
Graphics
Controller Geode LX800
Memory 8 MB shared memory (reserved by main memory)
SRAM
Size 512 kB
Battery-backed Yes
Display
Type TFT color
Diagonal 15" (381 mm)
Colors 16.2 million
Resolution XGA, 1024 x 768 pixels
Contrast 1000:1
Viewing angles
Horizontal Direction R / Direction L = 85°
Vertical Direction U / Direction D = 85°
Backlight
Type LED
Brightness 350 cd/m²
Half-brightness time 70,000 h
Filter glass
Transmittance -
Anti-glare coating -
Touch screen
Type AMT
Technology Analog, resistive
Controller Elo, serial, 12-bit
Transmittance Up to 80% ±5%
Interfaces
COM1
Type RS232, modem supported, not galvanically isolated
Variant 9-pin male DSUB connector
UART 16C550-compatible, 16-byte FIFO buffer
Max. baud rate 115 kbit/s
CompactFlash slot 1
Type Type I
USB
Quantity 2
Type USB 1.1, USB 2.0
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s)
Current-carrying capacity Max. 500 mA per connection
Ethernet
Quantity 1
Controller Intel 82551ER
Transfer rate 10/100 Mbit/s
Max. baud rate 100 Mbit/s
Keys
Function keys 20 with LED (yellow)
Soft keys 12 with LED (yellow)
System keys No
Service life >1,000,000 actuations at 1 ±0.3 N to 3 ±0.3 N actuating force
LED luminous intensity
Yellow Typ. 12 mcd
Slots
aPCI slots 2
Electrical properties
Nominal voltage 18 to 30 VDC
Nominal current 0.84 A
Bleeder resistance 0 Ω
Inrush current Max. 2.8 A
Power consumption Typ. 20 W
Galvanic isolation Yes
Operating conditions
Degree of protection per EN 60529 Back: IP20 (only with connected CF card, connected aPCI module or optional aPCI cover)
Front: IP65 / NEMA 250 type 4X indoor, protected against dust and hose-directed water
Ambient conditions
Temperature
Operation 0 to 50°C
Storage -20 to 60°C
Transport -20 to 60°C
Vibration
Operation (continuous) 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g
Operation (occasional) 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g
Storage 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Transport 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Shock
Operation 15 g, 11 ms
Storage 30 g, 15 ms
Transport 30 g, 15 ms
Elevation
Operation Max. 3000 m
Mechanical properties
Housing
Material Metal
Front
Frame Aluminum, naturally anodized
Design Gray
Panel overlay
Material Polyester
Light background color Similar to Pantone 427CV
Dark border color around display Similar to Pantone 432CV
Dark gray keys color Similar to Pantone 431CV
Orange keys color Similar to Pantone 151CV
Color slide-in labels Similar to Pantone 429CV
Gasket Flat gasket around display front
Dimensions
Width 435 mm
Height 330 mm
Depth 109 mm
Weight Approx. 6800 g (without aPCI interface module)
Material number:
4PP480.1505-B5
Description:
Power Panel PP480, 15" XGA color TFT display with touch screen (resistive), 12 soft keys and 20 function keys, 2 aPCI slots, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
Mandatory Accessories
Accessories
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
0TB103.91 Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
Optional Accessories
Batteries
0AC201.91 Lithium batteries 4 pcs., 3 V / 950 mAh button cell
4A0006.00-000 Lithium battery, 3 V / 950 mAh, button cell
USB accessories
5MMUSB.2048-01 USB 2.0 flash drive 2048 MB B&R
Undefined
3IF786.9 aPCI interface module, 1 POWERLINK interface module, managing or controlled node, 1 RS232 interface
3IF786.9-1 aPCI interface module, 1 POWERLINK interface, managing or controlled node, 1 RS232 interface
3IF787.9 aPCI interface module, 1 POWERLINK interface, managing or controlled node, 1 CAN bus interface, max. 500 kbps, object buffer in the transmit and receive directions, network-capable, electrically isolated, order 1x terminal block TB704 separately!
3IF787.9-1 aPCI interface module, 1 POWERLINK interface, managing or controlled node 1 CAN bus interface, electrically isolated, network-capable, max. 500 kbit/s, object buffer in transmit and receive directions, order 1x terminal block TB704 separately!
3IF789.9 aPCI interface module, 1 POWERLINK interface, managing or controlled node, 1 X2X Link master interface, electrically isolated, order 1x terminal block TB704 separately!
3IF789.9-1 aPCI interface module, 1 POWERLINK interface, managing or controlled node, 1 X2X Link master interface, electrically isolated, order 1x terminal block TB704 separately!
4AC200.1000-00 Cover for aPCI slot
aPCI communication modules
3IF772.9 aPCI interface module, 1 RS232 interface, 2 CAN bus interfaces, electrically isolated, network-capable, max. 500 kbit/s, object buffer in transmit and receive direction, order 2x terminal blocks 0TB704.9 separately!
Automation Studio HW Upgrades Version (Date) Download
AS 2.6 Upgrade 4PP480.1505-B5 EXE / 909 KB
AS 3.0 Upgrade 4PP480.1505-B5 EXE / 908 KB
V4.0 HW Upgrade (4PP480.1505-B5) EXE / 2 MB
Documentation Version (Date) Download
Power Panel 300/400 User's Manual PDF / 9 MB
Firmware Upgrades Version (Date) Download
Firmware Upgrade (MTCX) ZIP / 164 KB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 4PP480.1505-B5 ZIP / 5 MB
Dimensions, cutout pdf 4PP480.1505-B5 PDF / 307 KB
Legend Strips template for 5AC900.150X-00 ZIP / 88 KB

Please choose country and language

B&R Logo