General information
| Certifications | |
| CE | |
| UL | |
| HazLoc |
Display
| Type | LCD |
| Colors | Green |
| Resolution | 64 x 240 pixels |
| Number of characters/line | 40 |
| Number of lines | 8 |
| Backlight | |
| Type | CFL (miniature florescent tube) |
Electrical properties
| Current consumption | 160 mA at 24 VDC |
Ambient conditions
| Temperature | |
| Operation | 0 to 50°C |
| Storage | -20 to 60°C |
| Relative humidity | |
| Operation | 20 to 85% |
| Storage | 20 to 90% |
| Vibration | |
| Operation |
1 g equivalent, 10 to 58 Hz; 0.075 mm 58 to 150 Hz; 9.8 m/s² 20 cycles per axis |
| Shock | |
| Operation | 15 g equivalent, 150 m/s², 11 ms, 3 axes (pos. and neg.) |
| Storage | 15 g equivalent, 150 m/s², 11 ms, 3 axes (pos. and neg.) |
Mechanical properties
| Housing | |
| Coating | Blue |
| Dimensions | |
| Width | 288 mm |
| Height | 96 mm |
| Depth | 35 mm |
Material number:
4D1084.00-090Description:
PANELWARE graphic display module, blue LC display, graphics capable 8 x 40 characters or 64 x 240 pixels Character height: 4.0 mm Black on white, background lighting
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 4D1084.00-090 | PDF / 40 KB |