Short description
| Communication module | 1x CAN bus |
General information
| Status indicators | Transmitting/Receiving data for IF1 |
| Diagnostics | |
| Data transfer | Yes, using LED status indicators |
| Power consumption | |
| 3.3 VDC | 0.64 W |
| 5 VDC | 0.66 W |
| Total | 1.3 W |
| Electrical isolation | |
| PLC - IF1 | Yes |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD |
| KC | Yes |
Interfaces
Operating conditions
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0 to 60°C |
| Storage | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
Mechanical properties
| Note | Order 1x terminal block TB704 separately. |
| Slot | Slot, e.g. in the CP360 |
Material number:
3IF771.9Description:
- CAN bus connection as single interface
Mandatory Accessories
Optional Accessories
Infrastructure components
| 0AC913.93 | Bus adapter, CAN bus, 2 CAN bus interfaces, including 03 m attachment cable (TB704) |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (3IF771.9) | EXE / 449 KB | |
| V3.0 HW Upgrade (3IF771.9) | EXE / 449 KB | |
| V4.0 HW Upgrade (3IF771.9) | EXE / 346 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 3IF771.9 | PDF / 271 KB |