General information
| Certifications | |
| CE | |
| UL |
Material number:
2DO600.6Description:
2010 digital output module 32 relay outputs 120 VAC / 24 VDC, 2 A 8 electrically isolated output groups Order terminal block 1 x TB140 separately!
Optional Accessories
Undefined
| 2TB140.9 | 2010 terminal block, 40 pin Screw clamp |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 2DO600.6 | PDF / 92 KB |