General information
| Certifications | |
| CE | Yes |
| UL |
cULus E115267 Industrial control equipment |
Material number:
2CP200.60-1Description:
2010 Central unit 128 kB + 2 MB SRAM, 2 x 4 Kb cache 1 RS232 interface 1 electrically isolated RS232 1 electrically isolated RS485/RS422 1 electrically isolated CAN interface RS485/RS422 + CAN: network-capable order application memory separately!
Optional Accessories
Batteries
| 0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
Infrastructure components
| 0AC912.9 | Bus adapter, CAN, 1 CAN interface |
| 0AC913.92 | Bus adapter, CAN, 2 CAN interfaces, including 30 cm attachment cable (DSUB) |
| 0AC916.9 | Bus termination, RS485, active for PROFIBUS networks, remote I/O standard top-hat rail mounting supply voltage: 120 / 230 VAC |
| 0G1000.00-090 | Bus connector, RS485, for PROFIBUS networks |
| 7AC911.9 | Bus connector, CAN |
Undefined
| 2ME910.90-1 | 2010 application memory 64 KB SRAM, 256 KB FlashPROM With PCC operating system |
| 2ME913.90-1 | 2010 application memory 512 KB SRAM, 1 MB FlashPROM With PCC operating system |
| 2ME915.90-1 | 2010 application memory 2 MB SRAM, 2 MB FlashPROM With PCC operating system |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 2CP200.60-1 | PDF / 217 KB |