General information
| Input voltage | 90 ~ 264 VAC - IEC 320-C14 |
24 VDC voltage output
| Voltage range | 24 VDC |
| Output current | 2.5 A |
Connector
| Type | P1J 5.5 x 2.1 |
Mechanical properties
| Dimensions | |
| Width | 50 mm |
| Height | 31.5 mm |
| Depth | 125 mm |
| Weight | 310 g |
Material number:
0TP650.07Description:
Power supply unit for supplying products from the ETA and ETA Light portfolio
Connector compatibility: See the technical data of the product to be supplied!
- 0TP650.07 - Desktop power supply 24 VDC, 2.5 A
- Wide range power supply for office and laboratory use
- Low voltage connector for secure connection
- Fanless operation
- 3-pole mains connection via IEC 320-C14
- Fully enclosed plastic housing
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration of Conformity ETA Standard System | PDF / 88 KB | |
| EU Declaration of conformity ETA Light System | PDF / 93 KB |