General information
| Status display | Green LED on front |
| Terminals | Stable connectors |
| RDY relay contact | Normally open contact |
| Certifications |
Terminal block
| Connection cross section | |
| Flexible | 0.2 to 2.5 mm² / 22 to 12 AWG |
| Inflexible | 0.2 to 2.5 mm² / 22 to 12 AWG |
Input
| Input voltage |
AC 85-132 / 176-264 V (switchable), 47-63 Hz DC 240-375 V |
| Input current | <6 A (switch position 115 V) <BR/><2.8 A (switch position 230 V) |
| External fuse protection |
Not required, device equipped with internal fuse Recommendation: Fuse the power supply cable (circuit breaker). |
| Transient immunity | Transient-proof per VDE 0160 / W2 |
Output (including logic)
| Output noise suppression | Device complies with EN 61000-6-3 (class B) |
| Output power | 240 W |
| Nominal voltage | 24 VDC |
| Protection functions | Output is short-circuit, overload- and no-load proof. |
| Permissible output load | 10 A (TU = 0 to 60°C) / 12 A (TU = 0 to 45°C) |
| Overvoltage protection | Typ. 35 V |
Efficiency, reliability
| Efficiency | Typ. 89% (230 VAC, 24 V / 10 A) |
| MTBF | 390,000 h |
| Losses | Typ. 26.7 W (230 VAC, 24 V / 10 A) |
Ambient conditions
| Temperature | |
| Operation | 0 to 70°C |
| Storage | -25 to 85°C |
| Relative humidity | |
| Operation | Max. 95% |
Mechanical properties
| Installation | Easy snap-on mounting onto the top-hat rail |
| Dimensions | |
| Width | 120 mm |
| Height | 124 mm |
| Depth | 102 mm (plus top-hat rail) |
| Weight | 980 g |
| Ventilation/Cooling | Normal convection, no fan required |
Material number:
0PS110.2Description:
24 VDC power supply unit, 1-phase, 10 A, redundant though parallel operation, input 115/230 VAC, manual select, top-hat rail installation
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 0PS110.2 | PDF / 696 KB |