DWL@DWL10000826827

Version Language
Operating System
Date
Size
Type Download
3.0.0.0 * 07/25/2025 816 KB EXE AS6_HW_X20cSA4430.exe
Description V6.0 HW Upgrade (X20cSA4430)

Revision information X20cSA4430

Version 3.0.0.0:

ID: FUVI-11177
New data sheet V3.0.0
New data sheet V3.0.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: FUVI-11176
First official release for Safety+
First official release for Safety+
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56735_1.fw(574)

Version 2.5.0.0:

ID: 720240
Improved stability of FW during internal hardware tests
Improved stability of FW during internal hardware tests
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes
Firmware: 10\56735_1.fw(574)

Version 2.4.0.0:

ID: 719720
Failsafe at every boot
It could happen under rare conditions that the module is stuck in failsafe state at every boot, generating logger messages:
-1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal to sent crc data"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 726575
The power calculation of the modules is supported
The data for the power calculation of the data sheet is included in the HWX.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 727100
New data sheet V2.10
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56735_1.fw(573)

Version 2.3.0.0:

ID: 714545
LED status corrected
Channel LED's are corrected and it fits to dokumentation.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 714550
Handling of ADC-Tests adjusted
Handling of ADC-Tests if DisableShuntTest=Yes is adjusted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 714565
Limit values for the module cycle time adjusted
The limit values for the calculation and monitoring of module cycle time and slot time adjusted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 714580
New data sheet V2.08
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56735_1.fw(572)

Version 2.2.0.0:

ID: 670585
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 688675
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689680
Propagation delay statistics
The Propagation delay statistics can now be read out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 689910
Improvement of the internal voltage monitoring.
Improvement of the internal voltage monitoring.
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes

ID: 690055
New data sheet V2.06
For changes see chapter "Version history" in the datasheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\56735_1.fw(571)

Version 2.1.0.0:

ID: 644170
major (even incompatible) changes formapp Safety
First upgrade for mapp Safety.
ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help!
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 10\56735_1.fw(570)

Version 1.10.10.0:

ID: 622655
Sporadic errors 114982, 102914, 120065, 110385
Sporadic errors 114982, 102914, 120065, 110385 have been fixed
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 6\56735_1.fw(331)

Version 1.10.9.1:

ID: 643230
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 6\56735_1.fw(330)

Version 1.10.9.0:

ID: 615205
Correction of the internal Vref measurement
Internal Vref measurement adapted for the extended temperature range
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 618170
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 6\56735_1.fw(330)

Version 1.10.1.1:

ID: 542645
User configurable calculation of the input value during internal tests
User configurable calculation of the input value during internal tests
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 542650
Increased input range
The input range is extended to 500uA to 25mA.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 542655
selected thresholds are transmited via acyclic registers
selected thresholds are transmited via acyclic registers
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 542665
New channel for ConnectionValid
New channel for ConnectionValid
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 542670
Add blackout mode
Add blackout mode
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 6\56735_1.fw(322)

Version 1.10.0.2:

ID: 485070
first official release
first official release
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 6\56735_1.fw(321)
Loading
Back to list

Please choose country and language

B&R Logo