V6.0 HW Upgrade (5AC901.IPLK-00)

DWL@DWL10000804878

Version Language
Operating System
Date
Size
Type Download
2.1.0.0 * 11/26/2024 836 KB EXE AS6_HW_5AC901.IPLK-00.exe
Description V6.0 HW Upgrade (5AC901.IPLK-00)

Revision information 5AC901.IPLK-00

Version 2.1.0.0:

ID: AQAJ-8766
New FW version with following changes:
- Precautionary fix for sporadic power-up issue due to PCI reset pulse.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes

ID: AQAJ-8736
Support for the APC3200/PPC3200 product series starting with AS6.3/AR6.3.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57381_0.pci(9), 1\57381a0.epl(143)

Version 2.0.0.0:

ID: 778705
Support for the APC4100 product series starting with AS6/AR6.
With this version the IF option can be connected and used with an Automation PC 4100.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware:1\57381_0.pci(8), 1\57381a0.epl(143)

Version 1.9.0.0:

ID: 769745
POWERLINK Manager Type 3 und 4
If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57381_0.pci(8), 1\57381a0.epl(143)

Version 1.8.1.0:

ID: 750255
Implemented new IO data points HardwareVariant and FirmwareVersion of the IFoption card.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\57381_0.pci(7), 1\57381a0.epl(142)

Version 1.8.0.1:

ID: 728550
XML header of the FW adapted, no functional changes.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57381_0.pci(7), 1\57381a0.epl(142)

Version 1.8.0.0:

ID: 722455
Extended diagnostic for miminal latency input stations
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 722460
POWERLINK: Operating mode "Ethernet"
If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 722980
Internal memory management of the POWERLINK IF optimized.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57381_0.pci(7), 1\57381a0.epl(142)

Version 1.7.1.0:

ID: 695560
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57381_0.pci(6), 1\57381a0.epl(141)

Version 1.7.0.0:

ID: 671765
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57381_0.pci(6), 1\57381a0.epl(141)

Version 1.6.0.0:

ID: 603879
Enhancements for APROL
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No

ID: 649960
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 649965
Error correction: DNA tree topologies not always started up correctly
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57381_0.pci(6), 1\57381a0.epl(140)

Version 1.5.0.0:

ID: 634905
Bugfix in the FPGA firmware
The stability of the communication has been optimized for harsh environment.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 638615
Firmware optimized for stability
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57381_0.pci(6), 1\57381a0.epl(137)

Version 1.4.0.0:

ID: 617545
Firmware optimized for stability
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 617550
POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received
POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs withsetting "Optimization: Minimal latency".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 617555
POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1
Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes
Firmware: 1\57381_0.pci(5), 1\57381a0.epl(136)

Version 1.3.0.0:

ID: 572500
Support for the xPC3100
With this version the IF option can be connected and used with an Automation PC 3100 or toa Panel PC 3100.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128)

Version 1.1.0.0:

ID: 503040
Problemswith destinction, if an additional PCIe device is plugged
From the AR versions O4.10 and B4.26 it is possible to use the 5AC901.IPLK-00 together with another PCIexpress devices.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128)

Version 1.0.2.0:

ID: 447565
Support for 5AC901.IPLK-00
The 5AC901.IPLK-00 interface card is supported beginning with Automation Studio 4.1.4.x and Automation Runtime H4.10.
The 5AC901.IPLK-00 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 447950
The preview shows the correct image now
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 449510
The MAC adress is read correctly now
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 450505
LEDs work now properly
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128)
Loading
Back to list

Please choose country and language

B&R Logo