DWL@DWL10000394630
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.1.0.0 | * | 11/26/2024 | 821 KB | EXE | AS4_HW_5AC901.IPLK-00.exe | |
| Description |
V4.1 HW Upgrade (5AC901.IPLK-00) Revision information 5AC901.IPLK-00 Version 2.1.0.0: ID: AQAJ-8766 New FW version with following changes: - Precautionary fix for sporadic power-up issue due to PCI reset pulse. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes ID: AQAJ-8736 Support for the APC3200/PPC3200 product series starting with AS6.3/AR6.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57381_0.pci(9), 1\57381a0.epl(143) Version 2.0.0.0: ID: 778705 Support for the APC4100 product series starting with AS6/AR6. With this version the IF option can be connected and used with an Automation PC 4100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware:1\57381_0.pci(8), 1\57381a0.epl(143) Version 1.9.0.0: ID: 769745 POWERLINK Manager Type 3 und 4 If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(8), 1\57381a0.epl(143) Version 1.8.1.0: ID: 750255 Implemented new IO data points HardwareVariant and FirmwareVersion of the IFoption card. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\57381_0.pci(7), 1\57381a0.epl(142) Version 1.8.0.1: ID: 728550 XML header of the FW adapted, no functional changes. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57381_0.pci(7), 1\57381a0.epl(142) Version 1.8.0.0: ID: 722455 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 722460 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 722980 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(7), 1\57381a0.epl(142) Version 1.7.1.0: ID: 695560 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57381_0.pci(6), 1\57381a0.epl(141) Version 1.7.0.0: ID: 671765 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(6), 1\57381a0.epl(141) Version 1.6.0.0: ID: 603879 Enhancements for APROL Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 649960 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 649965 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(6), 1\57381a0.epl(140) Version 1.5.0.0: ID: 634905 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 638615 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(6), 1\57381a0.epl(137) Version 1.4.0.0: ID: 617545 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617550 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs withsetting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617555 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmwarechanged: Yes Firmware: 1\57381_0.pci(5), 1\57381a0.epl(136) Version 1.3.0.0: ID: 572500 Support for the xPC3100 With this version the IF option can be connected and used with an Automation PC 3100 or toa Panel PC 3100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) Version 1.1.0.0: ID: 503040 Problemswith destinction, if an additional PCIe device is plugged From the AR versions O4.10 and B4.26 it is possible to use the 5AC901.IPLK-00 together with another PCIexpress devices. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) Version 1.0.2.0: ID: 447565 Support for 5AC901.IPLK-00 The 5AC901.IPLK-00 interface card is supported beginning with Automation Studio 4.1.4.x and Automation Runtime H4.10. The 5AC901.IPLK-00 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 447950 The preview shows the correct image now Channel description changed: No Configuration description changed: No Firmware changed: No ID: 449510 The MAC adress is read correctly now Channel description changed: No Configuration description changed: No Firmware changed: No ID: 450505 LEDs work now properly Channeldescription changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.0.0.0 | * | 12/19/2023 | 820 KB | EXE | AS4_HW_5AC901.IPLK-00.exe | |
| Description |
V4.1 HW Upgrade (5AC901.IPLK-00) Revision information 5AC901.IPLK-00 Version 2.0.0.0: ID: 778705 Support for the APC4100 product series starting with AS6/AR6. With this version the IF option can be connected and used with an Automation PC 4100. Channel description changed:No Configuration description changed: Yes Firmware changed: No Firmware: 1\57381_0.pci(8), 1\57381a0.epl(143) Version 1.9.0.0: ID: 769745 / Support ID: 400309596 POWERLINK Manager Type 3 und 4 If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(8), 1\57381a0.epl(143) Version 1.8.1.0: ID: 750255 / Support ID: 400342248 Implemented new IOdata points HardwareVariant and FirmwareVersion of the IFoption card. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\57381_0.pci(7), 1\57381a0.epl(142) Version 1.8.0.1: ID: 728550 XML header of the FW adapted, nofunctional changes. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57381_0.pci(7), 1\57381a0.epl(142) Version 1.8.0.0: ID: 722455 / Support ID: 400303836 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 722460 / Support ID: 400325418 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 722980 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(7), 1\57381a0.epl(142) Version 1.7.1.0: ID: 695560 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57381_0.pci(6), 1\57381a0.epl(141) Version 1.7.0.0: ID: 671765 / Support ID: 400286104, 400289594 POWERLINK: Possible failure of already configured CNs if new"chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(6), 1\57381a0.epl(141) Version 1.6.0.0: ID: 603879 Enhancements for APROL Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 649960 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 649965 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(6), 1\57381a0.epl(140) Version 1.5.0.0: ID: 634905 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 638615 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(6), 1\57381a0.epl(137) Version 1.4.0.0: ID: 617545 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617550 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617555 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronousframes were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(5), 1\57381a0.epl(136) Version 1.3.0.0: ID: 572500 Support for the xPC3100 With this version the IF option can be connected and used with an Automation PC 3100 or to a Panel PC 3100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) Version 1.1.0.0: ID: 503040 Problems with destinction, if an additional PCIe device is plugged From the AR versions O4.10 and B4.26 it is possible to use the 5AC901.IPLK-00 together with another PCIexpress devices. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) Version 1.0.2.0: ID: 447565 Support for 5AC901.IPLK-00 The 5AC901.IPLK-00 interface card is supported beginning with Automation Studio 4.1.4.x and Automation Runtime H4.10. The 5AC901.IPLK-00 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 447950 The preview shows the correct image now Channel description changed: No Configuration description changed: No Firmware changed: No ID: 449510 The MAC adress is read correctly now Channel description changed: No Configuration description changed: No Firmware changed: No ID: 450505 LEDs work now properly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.9.0.0 | * | 06/01/2023 | 820 KB | EXE | AS4_HW_5AC901.IPLK-00.exe | |
| Description |
V4.1 HW Upgrade (5AC901.IPLK-00) Revision information 5AC901.IPLK-00 Version 1.9.0.0: ID: 769745 / Support ID: 400309596 POWERLINK Manager Type 3 und 4 If a CN with the parameter NMTCNSoC2PReq set wasoperated in a network with POWERLINK Manager type 3 and 4, this could lead tothe error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(8), 1\57381a0.epl(143) Version 1.8.1.0: ID: 750255 / Support ID: 400342248 Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\57381_0.pci(7), 1\57381a0.epl(142) Version 1.8.0.1: ID: 728550 XMLheader of the FW adapted, no functional changes. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57381_0.pci(7), 1\57381a0.epl(142) Version 1.8.0.0: ID: 722455 / Support ID: 400303836 Extended diagnostic for miminallatency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 722460 / Support ID: 400325418 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes ID: 722980 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(7), 1\57381a0.epl(142) Version 1.7.1.0: ID: 695560 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57381_0.pci(6), 1\57381a0.epl(141) Version 1.7.0.0: ID: 671765 / Support ID: 400286104, 400289594 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(6), 1\57381a0.epl(141) Version 1.6.0.0: ID: 603879 Enhancements for APROL Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 649960 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 649965 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(6), 1\57381a0.epl(140) Version 1.5.0.0: ID:634905 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 638615 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(6), 1\57381a0.epl(137) Version 1.4.0.0: ID: 617545 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617550 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617555 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(5), 1\57381a0.epl(136) Version 1.3.0.0: ID: 572500 Support for the xPC3100 With this version the IF option can be connected and used with an AutomationPC 3100 or to a Panel PC 3100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) Version 1.1.0.0: ID: 503040 Problems with destinction, if an additional PCIe device is plugged From the AR versions O4.10 and B4.26 it is possible to use the 5AC901.IPLK-00 together with another PCIexpress devices. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) Version 1.0.2.0: ID: 447565 Support for 5AC901.IPLK-00 The 5AC901.IPLK-00 interface card is supported beginning with Automation Studio 4.1.4.x and Automation Runtime H4.10. The 5AC901.IPLK-00 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed:Yes ID: 447950 The preview shows the correct image now Channel description changed: No Configuration description changed: No Firmware changed: No ID: 449510 The MAC adress is read correctly now Channel description changed: No Configuration description changed: No Firmware changed: No ID: 450505 LEDs work now properly Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.8.1.0 | * | 05/03/2022 | 505 KB | EXE | AS4_HW_5AC901.IPLK-00.exe | |
| Description |
V4.1 HW Upgrade (5AC901.IPLK-00) Revision information 5AC901.IPLK-00.IPLK-00 Version 1.8.1.0: ID: 750255 / Support ID: 400342248 Implemented new IO data points HardwareVariant and FirmwareVersion of the IFoption card. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\57381_0.pci(7), 1\57381a0.epl(142) Version 1.8.0.1: ID: 728550 XML header of the FW adapted, no functional changes. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57381_0.pci(7), 1\57381a0.epl(142) Version 1.8.0.0: ID: 722455 / Support ID: 400303836 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 722460 / Support ID: 400325418 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed:No Configuration description changed: No Firmware changed: Yes ID: 722980 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(7), 1\57381a0.epl(142) Version 1.7.1.0: ID: 695560 Support for automatic DNAconfiguration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57381_0.pci(6), 1\57381a0.epl(141) Version 1.7.0.0: ID: 671765 / Support ID: 400286104, 400289594 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmwarechanged: Yes Firmware: 1\57381_0.pci(6), 1\57381a0.epl(141) Version 1.6.0.0: ID: 603879 Enhancements for APROL Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 649960 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 649965 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(6), 1\57381a0.epl(140) Version 1.5.0.0: ID: 634905 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID:638615 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(6), 1\57381a0.epl(137) Version 1.4.0.0: ID: 617545 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617550 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNswith setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617555 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(5), 1\57381a0.epl(136) Version 1.3.0.0: ID: 572500 Support for the xPC3100 With this version the IF option can be connected and used with an Automation PC 3100 or to a Panel PC 3100. Channel description changed: No Configurationdescription changed: Yes Firmware changed: No Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) Version 1.1.0.0: ID: 503040 Problems with destinction, if an additional PCIe device is plugged From the AR versions O4.10 and B4.26 it is possible to use the 5AC901.IPLK-00 together with another PCIexpress devices. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) Version 1.0.2.0: ID: 447565 Support for 5AC901.IPLK-00 The 5AC901.IPLK-00 interface card is supported beginning with Automation Studio 4.1.4.x and Automation Runtime H4.10. The 5AC901.IPLK-00 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 447950 The preview shows the correct image now Channel description changed: No Configuration description changed: No Firmware changed: No ID: 449510 The MAC adress is read correctly now Channel description changed: No Configuration description changed: No Firmware changed: No ID: 450505 LEDs work now properly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.8.0.1 | * | 06/16/2021 | 505 KB | EXE | AS4_HW_5AC901.IPLK-00.exe | |
| Description |
V4.1 HW Upgrade (5AC901.IPLK-00) Revision information 5AC901.IPLK-00.IPLK-00 Version 1.8.0.1: ID: 728550 XML header of the FW adapted, no functional changes. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57381_0.pci(7), 1\57381a0.epl(142) Version 1.8.0.0: ID: 722455 /Support ID: 400303836 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 722460 / Support ID: 400325418 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 722980 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(7), 1\57381a0.epl(142) Version 1.7.1.0: ID: 695560 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57381_0.pci(6), 1\57381a0.epl(141) Version 1.7.0.0: ID: 671765 / Support ID: 400286104, 400289594 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(6), 1\57381a0.epl(141) Version 1.6.0.0: ID: 603879 Enhancements for APROL Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 649960 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 649965 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(6), 1\57381a0.epl(140) Version 1.5.0.0: ID: 634905 Bugfixin the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 638615 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(6), 1\57381a0.epl(137) Version 1.4.0.0: ID: 617545 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617550 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID:617555 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(5), 1\57381a0.epl(136) Version 1.3.0.0: ID: 572500 Support for the xPC3100 With this versionthe IF option can be connected and used with an AutomationPC 3100 or to a Panel PC 3100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) Version 1.1.0.0: ID: 503040 Problems withdestinction, if an additional PCIe device is plugged From the AR versions O4.10 and B4.26 it is possible to use the 5AC901.IPLK-00 together with another PCIexpress devices. Channel description changed: No Configurationdescription changed: No Firmware changed: No Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) Version 1.0.2.0: ID: 447565 Support for 5AC901.IPLK-00 The 5AC901.IPLK-00 interface card is supported beginning with Automation Studio 4.1.4.x and Automation Runtime H4.10. The 5AC901.IPLK-00 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 447950 The preview shows the correct image now Channel description changed: No Configuration description changed: No Firmware changed: No ID: 449510 The MAC adress is read correctly now Channel description changed: No Configuration description changed: No Firmwarechanged: No ID: 450505 LEDs work now properly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.7.1.0 | * | 07/30/2020 | 499 KB | EXE | AS4_HW_5AC901.IPLK-00.exe | |
| Description |
V4.1 HW Upgrade (5AC901.IPLK-00) Revision information 5AC901.IPLK-00 Version 1.7.1.0: ID: 695560 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57381_0.pci(6), 1\57381a0.epl(141) Version 1.7.0.0: ID: 671765 / Support ID: 400286104, 400289594 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(6), 1\57381a0.epl(141) Version 1.6.0.0: ID: 603879 Enhancements for APROL Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 649960 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 649965 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(6), 1\57381a0.epl(140) Version 1.5.0.0: ID: 634905 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 638615 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(6), 1\57381a0.epl(137) Version 1.4.0.0: ID: 617545 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617550 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs withsetting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617555 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmwarechanged: Yes Firmware: 1\57381_0.pci(5), 1\57381a0.epl(136) Version 1.3.0.0: ID: 572500 Support for the xPC3100 With this version the IF option can be connected and used with an Automation PC 3100 or toa Panel PC 3100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) Version 1.1.0.0: ID: 503040 Problemswith destinction, if an additional PCIe device is plugged From the AR versions O4.10 and B4.26 it is possible to use the 5AC901.IPLK-00 together with another PCIexpress devices. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) Version 1.0.2.0: ID: 447565 Support for 5AC901.IPLK-00 The 5AC901.IPLK-00 interface card is supported beginning with Automation Studio 4.1.4.x and Automation Runtime H4.10. The 5AC901.IPLK-00 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 447950 The preview shows the correct image now Channel description changed: No Configuration description changed: No Firmware changed: No ID: 449510 The MAC adress is read correctly now Channel description changed: No Configuration description changed: No Firmware changed: No ID: 450505 LEDs work now properly Channeldescription changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.7.0.0 | * | 02/06/2020 | 499 KB | EXE | AS4_HW_5AC901.IPLK-00.exe | |
| Description |
V4.1 HW Upgrade (5AC901.IPLK-00) Revision information 5AC901.IPLK-00 Version 1.7.0.0: ID: 671765 / Support ID: 400286104, 400289594 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(6), 1\57381a0.epl(141) Version 1.6.0.0: ID: 603879 Enhancements for APROL Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 649960 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 649965 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(6), 1\57381a0.epl(140) Version 1.5.0.0: ID: 634905 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 638615 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(6), 1\57381a0.epl(137) Version 1.4.0.0: ID: 617545 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617550 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617555 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware:1\57381_0.pci(5), 1\57381a0.epl(136) Version 1.3.0.0: ID: 572500 Support for the xPC3100 With this version the IF option can be connected and used with an Automation PC 3100 or to a Panel PC 3100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) Version 1.1.0.0: ID: 503040 Problems with destinction, if an additional PCIe device is plugged From the AR versions O4.10 and B4.26 it ispossible to use the 5AC901.IPLK-00 together with another PCIexpress devices. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) Version 1.0.2.0: ID: 447565 Support for 5AC901.IPLK-00 The 5AC901.IPLK-00 interface card is supported beginning with Automation Studio 4.1.4.x and Automation Runtime H4.10. The 5AC901.IPLK-00 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration descriptionchanged: Yes Firmware changed: Yes ID: 447950 The preview shows the correct image now Channel description changed: No Configuration description changed: No Firmware changed: No ID: 449510 The MAC adress is read correctly now Channel description changed: No Configuration description changed: No Firmware changed: No ID: 450505 LEDs work now properly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.6.0.0 | * | 07/25/2019 | 498 KB | EXE | AS4_HW_5AC901.IPLK-00.exe | |
| Description |
V4.1 HW Upgrade (5AC901.IPLK-00) Revision information 5AC901.IPLK-00 Version 1.6.0.0: ID: 603879 Enhancements for APROL Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 649960 POWERLINK: Possible failure ofalready configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 649965 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(6), 1\57381a0.epl(140) Version 1.5.0.0: ID: 634905 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 638615 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(6), 1\57381a0.epl(137) Version 1.4.0.0: ID: 617545 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617550 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617555 POWERLINK V2: no asynchronous frames in modeNMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(5), 1\57381a0.epl(136) Version 1.3.0.0: ID: 572500 Support for the xPC3100 With this version the IF option can be connected and used with an Automation PC 3100 or to a Panel PC 3100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) Version 1.1.0.0: ID: 503040 Problems with destinction, if an additional PCIe device is plugged From the AR versions O4.10 and B4.26 it is possible to use the 5AC901.IPLK-00 together with another PCIexpress devices. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) Version 1.0.2.0: ID: 447565 Support for 5AC901.IPLK-00 The 5AC901.IPLK-00 interface card is supported beginning with Automation Studio 4.1.4.x and Automation Runtime H4.10. The 5AC901.IPLK-00 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel descriptionchanged: Yes Configuration description changed: Yes Firmware changed: Yes ID: 447950 The preview shows the correct image now Channel description changed: No Configuration description changed: No Firmware changed: No ID: 449510 The MAC adress is read correctly now Channel description changed: No Configuration description changed: No Firmware changed: No ID: 450505 LEDs work now properly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.5.0.0 | * | 04/24/2019 | 742 KB | EXE | AS4_HW_5AC901.IPLK-00.exe | |
| Description |
V4.1 HW Upgrade (5AC901.IPLK-00) Revision information 5AC901.IPLK-00 Version 1.5.0.0: ID: 634905 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 638615 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(6), 1\57381a0.epl(137) Version 1.4.0.0: ID: 617545 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617550 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617555 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(5), 1\57381a0.epl(136) Version 1.3.0.0: ID: 572500 Support for the xPC3100 With this version the IF option can be connected and used with an Automation PC 3100 or to a Panel PC 3100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) Version 1.1.0.0: ID: 503040 Problems with destinction, if an additional PCIe device is plugged From the AR versions O4.10 and B4.26 it is possible to use the 5AC901.IPLK-00 together with another PCIexpress devices. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) Version 1.0.2.0: ID: 447565 Support for 5AC901.IPLK-00 The 5AC901.IPLK-00 interface card is supported beginning with Automation Studio 4.1.4.x and Automation Runtime H4.10. The 5AC901.IPLK-00 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 447950 The preview shows the correct image now Channel description changed: No Configuration description changed: No Firmware changed: No ID: 449510 The MAC adress is read correctly now Channel description changed: No Configuration description changed: No Firmware changed: No ID: 450505 LEDs work now properly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.4.0.0 | * | 01/18/2019 | 744 KB | EXE | AS4_HW_5AC901.IPLK-00.exe | |
| Description |
V4.1 HW Upgrade (5AC901.IPLK-00) Revision information 5AC901.IPLK-00 Version 1.4.0.0: ID: 617545 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617550 POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input datato be received from all CNs with setting "Optimization: Minimal latency". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 617555 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(5), 1\57381a0.epl(136) Version 1.3.0.0: ID: 572500 Support for the xPC3100 With this version the IF option can be connected and usedwith an AutomationPC 3100 or to a Panel PC 3100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) Version 1.1.0.0: ID: 503040 Problems with destinction, if an additional PCIe device is plugged From the AR versions O4.10 and B4.26 it is possible to use the 5AC901.IPLK-00 together with another PCIexpress devices. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) Version 1.0.2.0: ID: 447565 Support for 5AC901.IPLK-00 The 5AC901.IPLK-00 interface card is supported beginning with Automation Studio 4.1.4.x and Automation Runtime H4.10. The 5AC901.IPLK-00 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 447950 The preview shows the correctimage now Channel description changed: No Configuration descriptionchanged: No Firmware changed: No ID: 449510 The MAC adressis read correctly now Channel description changed: No Configurationdescription changed: No Firmware changed: No ID: 450505 LEDs work now properly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.1.0.0 | * | 01/25/2017 | 798 KB | EXE | AS4_HW_5AC901.IPLK-00.exe | |
| Description |
V4.1 HW Upgrade (5AC901.IPLK-00) Revision information 5AC901.IPLK-00 Version 1.1.0.0: ID: 503040 Problems with destinction, if an additional PCIe device is plugged From the AR versions O4.10 and B4.26it is possible to use the 5AC901.IPLK-00 together with another PCIexpress devices. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) Version 1.0.2.0: ID: 447565 Support for 5AC901.IPLK-00 The 5AC901.IPLK-00 interface card is supported beginning with Automation Studio 4.1.4.x and Automation Runtime H4.10. The 5AC901.IPLK-00 interface card is supported beginning with Automation Studio 4.2.5.x and AutomationRuntime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 447950 The preview shows the correct image now Channel description changed: No Configuration description changed: No Firmware changed: No ID: 449510 The MAC adress is read correctly now Channel description changed: No Configuration description changed: No Firmware changed: No ID: 450505 LEDs work now properly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) |
|||||