DWL@DWL10000304932

Version Language
Operating System
Date
Size
Type Download
1.9.0.0 * 10/04/2024 1 MB EXE AS4_HW_X20DO8322.exe
Description V4.0 HW Upgrade (X20DO8322)

Revision information X20DO8322

Version 1.9.0.0:

ID: TDYD-7501
Incorrectly configured modules were not identified on the X2X bus in certain circumstances.
A dynamic hardwareconfiguration is used for various customer applications. In this case, a default configuration is simply created in AS and the actual configuration is readout after the system has started up. Due to a hardware change of several I/O modules, only a cyclic size of 12 bytes (previously 31 bytes) is accepted in the bootloader. If a module with more cyclic data (e.g. a safety module) is nowconfigured, this module can no longer be identified on the bus. As a workaround, these "large" modules can be configured on other X2X slots. This problem can only be corrected with a new bootloader, which can only be delivered via production. Production will be switched to the new software accordingly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42156_10.fw(220), 1\42156_11.fw(220), 1\42156_20.fw(200), 1\42156_21.fw(230), 1\42156_5.fw(801)

Version 1.8.0.0:

ID: 767655
Failure ModulOK
If this module starting with revision F0 is operated behind a bus controller, the network status fails every 10 s (for one X2X cycle). This failure has the following effects.
- LocalX2X bus: No effect
- POWERLINK / Modbus TCP / PROFIBUS / CAN I/O: No effect
- CANopen: "Object 0x30B2 Network status OK" fails sporadically.
- OPC-UA: Flag ModuleOK of the respective X2X module may fail sporadically
- EthernetIP / PROFINET / Sercos3 / EtherCAT:
- No effect directly on the bus controller.
- The network status is transferred as BYTE at the beginning of the cyclicdata of the respective X2X station (ModuleOK) and can be evaluated by the respective remote station (data point mapping and evaluation within the application).
- Setpoint: 0xF5, in the event of error: 0xF1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42156_10.fw(220), 1\42156_11.fw(220), 1\42156_20.fw(200), 1\42156_21.fw(220), 1\42156_5.fw(801)

Version 1.6.0.0:

ID: 738550
Support new HW variant 21
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42156_10.fw(150), 1\42156_11.fw(150), 1\42156_20.fw(200), 1\42156_21.fw(210), 1\42156_5.fw(801)

Version 1.5.0.0:

ID: 738550
Support new HW variant 20
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:1\42156_10.fw(150), 1\42156_11.fw(150), 1\42156_20.fw(200), 1\42156_5.fw(801)

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.0.0:

ID: 676560
Support hardware variant 11
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 681555
Module documentation revised
Data sheet V 3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_10.fw(150), 1\42156_11.fw(150), 1\42156_5.fw(801)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 631790
Support hardware variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID:632645
Module documentation revised
Data sheet V 3.15
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_10.fw(100), 1\42156_5.fw(801)

Version 1.0.2.0:

ID: 467185
Module documentation revised
Data sheet V 3.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(801)

Version 1.0.1.2:

ID: 396410
Enhancement online-help files
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(801)

Version 1.0.1.1:

ID: 394235
Enhancements packed data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(801)

Version 1.0.1.0:

ID: 256460
Increase interference immunity of output status feedbacks
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42156_5.fw(801)

Version 1.0.0.0:

ID: 171245
First revision
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.8.0.0 * 03/17/2023 1 MB EXE AS4_HW_X20DO8322.exe
Description V4.0 HW Upgrade (X20DO8322)

Revision information X20DO8322

Version 1.8.0.0:

ID: 767655
Failure ModulOK
If this module starting with revision F0 is operated behind a bus controller, the network status fails every 10 s (for one X2X cycle). This failure has the following effects.
- Local X2X bus: No effect
- POWERLINK / Modbus TCP / PROFIBUS / CAN I/O: No effect
- CANopen: "Object 0x30B2 Network status OK" fails sporadically.
- OPC-UA: Flag ModuleOK of the respective X2X module may fail sporadically
- EthernetIP / PROFINET / Sercos3 / EtherCAT:
- No effect directly on the bus controller.
- The network status is transferred as BYTE at the beginning of the cyclicdata of the respective X2X station (ModuleOK) and can be evaluated by the respective remote station (data point mapping and evaluation within the application).
- Setpoint: 0xF5, in the event of error: 0xF1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42156_10.fw(220), 1\42156_11.fw(220), 1\42156_20.fw(200), 1\42156_21.fw(220), 1\42156_5.fw(801)

Version 1.6.0.0:

ID: 738550
Support new HW variant 21
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42156_10.fw(150), 1\42156_11.fw(150), 1\42156_20.fw(200), 1\42156_21.fw(210), 1\42156_5.fw(801)

Version 1.5.0.0:

ID: 738550
Support new HW variant 20
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42156_10.fw(150), 1\42156_11.fw(150), 1\42156_20.fw(200), 1\42156_5.fw(801)

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.0.0:

ID: 676560
Support hardware variant 11
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 681555
Module documentation revised
Data sheet V 3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_10.fw(150), 1\42156_11.fw(150), 1\42156_5.fw(801)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 631790
Support hardware variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 632645
Module documentation revised
Data sheet V 3.15
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_10.fw(100), 1\42156_5.fw(801)

Version 1.0.2.0:

ID: 467185
Module documentation revised
Data sheet V 3.22
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(801)

Version 1.0.1.2:

ID: 396410
Enhancement online-helpfiles
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(801)

Version 1.0.1.1:

ID: 394235
Enhancements packed data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(801)

Version 1.0.1.0:

ID: 256460
Increase interference immunity of output status feedbacks
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42156_5.fw(801)

Version 1.0.0.0:

ID: 171245
First revision
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.6.0.0 * 11/02/2022 837 KB EXE AS4_HW_X20DO8322.exe
Description V4.0 HW Upgrade (X20DO8322)

Revision information X20DO8322

Version 1.6.0.0:

ID: 738550
Support new HW variant 21
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42156_10.fw(150), 1\42156_11.fw(150), 1\42156_20.fw(200), 1\42156_21.fw(210), 1\42156_5.fw(801)

Version 1.5.0.0:

ID: 738550
Support new HW variant 20
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42156_10.fw(150), 1\42156_11.fw(150), 1\42156_20.fw(200), 1\42156_5.fw(801)

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.0.0:

ID: 676560
Support hardware variant 11
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes

ID: 681555
Module documentation revised
Data sheet V 3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_10.fw(150), 1\42156_11.fw(150), 1\42156_5.fw(801)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 631790
Support hardware variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 632645
Module documentation revised
Data sheet V 3.15
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_10.fw(100), 1\42156_5.fw(801)

Version 1.0.2.0:

ID: 467185
Module documentation revised
Data sheet V 3.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(801)

Version 1.0.1.2:

ID: 396410
Enhancement online-help files
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(801)

Version 1.0.1.1:

ID: 394235
Enhancements packed data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(801)

Version 1.0.1.0:

ID: 256460
Increase interference immunity of output status feedbacks
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42156_5.fw(801)

Version 1.0.0.0:

ID: 171245
First revision
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.5.0.0 * 10/22/2021 829 KB EXE AS4_HW_X20DO8322.exe
Description V4.0 HW Upgrade (X20DO8322)

Revision information X20DO8322

Version 1.5.0.0:

ID: 738550
Support new HW variant 20
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42156_10.fw(150), 1\42156_11.fw(150), 1\42156_20.fw(200), 1\42156_5.fw(801)

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.0.0:

ID: 676560
Support hardware variant 11
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 681555
Module documentation revised
Data sheet V 3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_10.fw(150), 1\42156_11.fw(150), 1\42156_5.fw(801)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 631790
Support hardware variant 10
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 632645
Module documentation revised
Data sheet V 3.15
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_10.fw(100),1\42156_5.fw(801)

Version 1.0.2.0:

ID: 467185
Module documentation revised
Data sheet V 3.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(801)

Version 1.0.1.2:

ID: 396410
Enhancement online-help files
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(801)

Version 1.0.1.1:

ID: 394235
Enhancements packed data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(801)

Version 1.0.1.0:

ID: 256460
Increase interference immunity of output status feedbacks
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42156_5.fw(801)

Version 1.0.0.0:

ID: 171245
First revision
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.4.0.0 * 07/23/2021 820 KB EXE AS4_HW_X20DO8322.exe
Description V4.0 HW Upgrade (X20DO8322)

Revision information X20DO8322

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.0.0:

ID: 676560
Supporthardware variant 11
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 681555
Module documentation revised
Data sheet V 3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_10.fw(150), 1\42156_11.fw(150), 1\42156_5.fw(801)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 631790
Support hardware variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 632645
Module documentation revised
Data sheet V 3.15
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_10.fw(100), 1\42156_5.fw(801)

Version 1.0.2.0:

ID: 467185
Module documentation revised
Data sheet V 3.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(801)

Version 1.0.1.2:

ID: 396410
Enhancement online-help files
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No
Firmware: 1\42156_5.fw(801)

Version 1.0.1.1:

ID: 394235
Enhancements packed data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(801)

Version 1.0.1.0:

ID: 256460
Increase interference immunity of output status feedbacks
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42156_5.fw(801)

Version 1.0.0.0:

ID: 171245
First revision
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 03/06/2020 816 KB EXE AS4_HW_X20DO8322.exe
Description V4.0 HW Upgrade (X20DO8322)

Revision information X20DO8322

Version 1.3.0.0:

ID: 676560
Support hardware variant 11
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 681555
Module documentation revised
Data sheet V 3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_10.fw(150),1\42156_11.fw(150), 1\42156_5.fw(801)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 631790
Support hardware variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 632645
Module documentation revised
Data sheet V 3.15
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_10.fw(100), 1\42156_5.fw(801)

Version 1.0.2.0:

ID: 467185
Moduledocumentation revised
Data sheet V 3.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(801)

Version 1.0.1.2:

ID: 396410
Enhancement online-help files
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(801)

Version 1.0.1.1:

ID: 394235
Enhancements packed data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(801)

Version 1.0.1.0:

ID: 256460
Increase interference immunity of output status feedbacks
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42156_5.fw(801)

Version 1.0.0.0:

ID: 171245
Firstrevision
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 10/25/2019 803 KB EXE AS4_HW_X20DO8322.exe
Description V4.0 HW Upgrade (X20DO8322)

Revision information X20DO8322

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: 631790
Support hardware variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 632645
Module documentation revised
Data sheet V 3.15
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_10.fw(100), 1\42156_5.fw(801)

Version 1.0.2.0:

ID: 467185
Module documentation revised
Data sheet V 3.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(801)

Version 1.0.1.2:

ID: 396410
Enhancement online-help files
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware:1\42156_5.fw(801)

Version 1.0.1.1:

ID: 394235
Enhancements packed data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(801)

Version 1.0.1.0:

ID: 256460
Increase interference immunity of output status feedbacks
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42156_5.fw(801)

Version 1.0.0.0:

ID: 171245
First revision
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.1.0.0 * 02/18/2019 760 KB EXE AS4_HW_X20DO8322.exe
Description V4.0 HW Upgrade (X20DO8322)

Revision information X20DO8322

Version 1.1.0.0:

ID: 631790
Support hardware variant 10
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 632645
Module documentation revised
Data sheet V 3.15
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_10.fw(100),1\42156_5.fw(801)

Version 1.0.2.0:

ID: 467185
Module documentation revised
Data sheet V 3.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(801)

Version 1.0.1.2:

ID: 396410
Enhancement online-help files
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(801)

Version 1.0.1.1:

ID: 394235
Enhancements packed data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(801)

Version 1.0.1.0:

ID: 256460
Increase interference immunity of output status feedbacks
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42156_5.fw(801)

Version 1.0.0.0:

ID: 171245
First revision
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.0.2.0 * 03/07/2016 782 KB EXE AS4_HW_X20DO8322.exe
Description V4.0 HW Upgrade (X20DO8322)

Revision information X20DO8322

Version 1.0.2.0:

ID: 467185
Module documentation revised
Data sheet V 3.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(801)

Version 1.0.1.2:

ID: 396410
Enhancement online-help files
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(801)

Version 1.0.1.1:

ID: 394235
Enhancements packed data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\42156_5.fw(801)

Version 1.0.1.0:

ID: 256460
Increase interference immunity of output status feedbacks
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42156_5.fw(801)

Version 1.0.0.0:

ID: 171245
First revision
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No
Firmware: 1\42156_5.fw(784)
Loading
Back to list

Please choose country and language

B&R Logo