DWL@DWL10000318542

Version Language
Operating System
Date
Size
Type Download
1.6.0.0 * 03/17/2023 1 MB EXE AS4_HW_X20DI8371.exe
Description V4.0 HW Upgrade (X20DI8371)

Revision information X20DI8371

Version 1.6.0.0:

ID: 767670
Failure ModulOK
If this module starting with revision D0 is operated behind a bus controller, the network status fails every 10 s (for one X2X cycle). This failure has the following effects.
- Local X2X bus: No effect
- POWERLINK / Modbus TCP / PROFIBUS / CAN I/O: No effect
- CANopen: "Object 0x30B2 Network status OK" fails sporadically.
- OPC-UA: Flag ModuleOK of the respective X2X module may fail sporadically
- EthernetIP / PROFINET / Sercos3 / EtherCAT:
- No effect directly on the bus controller.
- The network status is transferred as BYTE at the beginning of the cyclicdata of the respective X2X station (ModuleOK) and can be evaluated by the respective remote station (data point mapping and evaluation within the application).
- Setpoint: 0xF5, in the event of error: 0xF1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 767675
Setting "Allow unbalanced on/off variable" can result in a cyclic failure of the module starting withrevision D0.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42155_10.fw(230), 1\42155_12.fw(230), 1\42155_20.fw(220), 1\42155_22.fw(230), 1\42155_5.fw(784)

Version 1.4.0.0:

ID: 740275
Support new HW variant 20
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42155_10.fw(200), 1\42155_20.fw(220), 1\42155_5.fw(784)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID: 721725
Support new HW-variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 722740
Module documentation revised
Data sheet V3.07
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_10.fw(200), 1\42155_5.fw(784)

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.2.0:

ID: 456910
Module documentation revised
Datasheet V3.02
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_5.fw(784)

Version 1.0.1.2:

ID: 405760
Enhancements packed data point for inputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_5.fw(784)

Version 1.0.1.0:

ID: 218905 / Support ID: 400033846
Module addressing corrected on SG3 CanIo
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_5.fw(784)

Version 1.0.0.0:

ID: 171235
First revision
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_5.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.4.0.0 * 11/04/2021 706 KB EXE AS4_HW_X20DI8371.exe
Description V4.0 HW Upgrade (X20DI8371)

Revision information X20DI8371

Version 1.4.0.0:

ID: 740275
Support new HW variant 20
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42155_10.fw(200), 1\42155_20.fw(220), 1\42155_5.fw(784)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID: 721725
Support new HW-variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 722740
Module documentation revised
Data sheet V3.07
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_10.fw(200), 1\42155_5.fw(784)

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.2.0:

ID: 456910
Module documentation revised
Datasheet V3.02
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_5.fw(784)

Version 1.0.1.2:

ID: 405760
Enhancements packed data point for inputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_5.fw(784)

Version 1.0.1.0:

ID: 218905 / SupportID: 400033846
Module addressing corrected on SG3 CanIo
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_5.fw(784)

Version 1.0.0.0:

ID: 171235
First revision
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_5.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 07/23/2021 671 KB EXE AS4_HW_X20DI8371.exe
Description V4.0 HW Upgrade (X20DI8371)

Revision information X20DI8371

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID: 721725
Supportnew HW-variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 722740
Module documentation revised
Data sheet V3.07
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_10.fw(200), 1\42155_5.fw(784)

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.2.0:

ID: 456910
Module documentation revised
Datasheet V3.02
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_5.fw(784)

Version 1.0.1.2:

ID: 405760
Enhancements packed data point for inputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_5.fw(784)

Version 1.0.1.0:

ID: 218905 / Support ID: 400033846
Module addressing corrected on SG3 CanIo
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_5.fw(784)

Version 1.0.0.0:

ID: 171235
First revision
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_5.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 05/17/2021 670 KB EXE AS4_HW_X20DI8371.exe
Description V4.0 HW Upgrade (X20DI8371)

Revision information X20DI8371

Version 1.2.0.0:

ID: 721725
Support new HW-variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 722740
Module documentation revised
Datasheet V3.07
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_10.fw(200), 1\42155_5.fw(784)

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.2.0:

ID: 456910
Module documentation revised
Datasheet V3.02
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_5.fw(784)

Version 1.0.1.2:

ID: 405760
Enhancements packed data point for inputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_5.fw(784)

Version 1.0.1.0:

ID: 218905 / Support ID: 400033846
Module addressing corrected on SG3CanIo
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_5.fw(784)

Version 1.0.0.0:

ID: 171235
First revision
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No
Firmware: 1\42155_5.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.1.0.0 * 10/25/2019 590 KB EXE AS4_HW_X20DI8371.exe
Description V4.0 HW Upgrade (X20DI8371)

Revision information X20DI8371

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.2.0:

ID: 456910
Module documentation revised
Datasheet V3.02
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_5.fw(784)

Version 1.0.1.2:

ID: 405760
Enhancements packed data point for inputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_5.fw(784)

Version 1.0.1.0:

ID: 218905 / Support ID: 400033846
Module addressing corrected on SG3 CanIo
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_5.fw(784)

Version 1.0.0.0:

ID: 171235
First revision
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_5.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.0.2.0 * 12/22/2015 610 KB EXE AS4_HW_X20DI8371.exe
Description V4.0 HW Upgrade (X20DI8371)

Revision information X20DI8371

Version 1.0.2.0:

ID: 456910
Module documentation revised
Datasheet V3.02
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_5.fw(784)

Version 1.0.1.2:

ID: 405760
Enhancements packed data point for inputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_5.fw(784)

Version 1.0.1.0:

ID: 218905 / Support ID: 400033846
Module addressing corrected on SG3 CanIo
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_5.fw(784)

Version 1.0.0.0:

ID: 171235
First revision
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42155_5.fw(784)
Loading
Back to list

Please choose country and language

B&R Logo