DWL@DWL10000284667

Version Language
Operating System
Date
Size
Type Download
1.4.0.0 * 03/14/2024 1 MB EXE AS4_HW_X20cAT6402.exe
Description V4.0 HW Upgrade (X20cAT6402)

Revision information X20cAT6402

Version 1.4.0.0:

ID: 780690
expension of temperatureresolution
Additional selectable resolution of measured temperature of 0.01°C
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\56663_10.fw(120), 1\56663_6.fw(850)

Version 1.3.0.0:

ID: 754530
Support new HW variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\56663_10.fw(115), 1\56663_6.fw(850)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.6.0:

ID: 608605
Module documentation revised
Data sheet V3.06
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\56663_6.fw(850)

Version 1.0.5.0:

ID: 534195
Module documentation revised
Data sheet V3.03
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No

ID: 534200
Correction hwx/ hwc
Wrong Sig_Temp values (swapped) for temperature sensor S and N
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\56663_6.fw(850)

Version 1.0.4.0:

ID: 493850
Module documentation revised
Data sheet V 3.01
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\56663_6.fw(850)

Version 1.0.0.1:

ID: 376020
Extension of EPLAN data
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\56663_6.fw(850)

Version 1.0.0.0:

ID: 331055
Support X20cAT6402
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 09/07/2022 970 KB EXE AS4_HW_X20cAT6402.exe
Description V4.0 HW Upgrade (X20cAT6402)

Revision information X20cAT6402

Version 1.3.0.0:

ID: 754530
Support new HW variant 10
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\56663_10.fw(115), 1\56663_6.fw(850)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.6.0:

ID: 608605
Module documentation revised
Data sheet V3.06
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\56663_6.fw(850)

Version 1.0.5.0:

ID: 534195
Module documentation revised
Data sheet V3.03
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 534200
Correction hwx / hwc
Wrong Sig_Temp values (swapped) for temperature sensor S and N
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\56663_6.fw(850)

Version 1.0.4.0:

ID: 493850
Module documentation revised
Data sheet V 3.01
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\56663_6.fw(850)

Version 1.0.0.1:

ID: 376020
Extension of EPLAN data
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\56663_6.fw(850)

Version 1.0.0.0:

ID: 331055
Support X20cAT6402
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No
Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 07/23/2021 827 KB EXE AS4_HW_X20cAT6402.exe
Description V4.0 HW Upgrade (X20cAT6402)

Revision information X20cAT6402

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptationsfor Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.6.0:

ID: 608605
Module documentation revised
Data sheet V3.06
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\56663_6.fw(850)

Version 1.0.5.0:

ID: 534195
Module documentation revised
Data sheet V3.03
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 534200
Correction hwx / hwc
Wrong Sig_Temp values (swapped) for temperature sensor S and N
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\56663_6.fw(850)

Version 1.0.4.0:

ID: 493850
Module documentation revised
Data sheet V 3.01
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\56663_6.fw(850)

Version 1.0.0.1:

ID: 376020
Extension of EPLAN data
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No
Firmware: 1\56663_6.fw(850)

Version 1.0.0.0:

ID: 331055
Support X20cAT6402
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
1.1.0.0 * 10/25/2019 824 KB EXE AS4_HW_X20cAT6402.exe
Description V4.0 HW Upgrade (X20cAT6402)

Revision information X20cAT6402

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.6.0:

ID: 608605
Moduledocumentation revised
Data sheet V3.06
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 1\56663_6.fw(850)

Version 1.0.5.0:

ID: 534195
Module documentation revised
Data sheet V3.03
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 534200
Correction hwx / hwc
Wrong Sig_Temp values (swapped) for temperature sensor S and N
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\56663_6.fw(850)

Version 1.0.4.0:

ID: 493850
Module documentation revised
Data sheet V 3.01
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\56663_6.fw(850)

Version 1.0.0.1:

ID: 376020
Extension of EPLAN data
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\56663_6.fw(850)

Version 1.0.0.0:

ID: 331055
Support X20cAT6402
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
1.0.6.0 * 08/10/2018 781 KB EXE AS4_HW_X20cAT6402.exe
Description V4.0 HW Upgrade (X20cAT6402)

Revision information X20cAT6402

Version 1.0.6.0:

ID: 608605
Module documentation revised
Datasheet V3.06
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\56663_6.fw(850)

Version 1.0.5.0:

ID: 534195
Module documentation revised
Data sheet V3.03
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 534200
Correction hwx / hwc
Wrong Sig_Temp values (swapped) for temperature sensor S and N
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\56663_6.fw(850)

Version 1.0.4.0:

ID: 493850
Module documentation revised
Data sheet V 3.01
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\56663_6.fw(850)

Version 1.0.0.1:

ID: 376020
Extension of EPLAN data
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\56663_6.fw(850)

Version 1.0.0.0:

ID: 331055
Support X20cAT6402
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
1.0.5.0 * 05/08/2017 769 KB EXE AS4_HW_X20cAT6402.exe
Description V4.0 HW Upgrade (X20cAT6402)

Revision information X20cAT6402

Version 1.0.5.0:

ID: 534195
Module documentation revised
Datasheet V3.03
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 534200
Correction hwx / hwc
Wrong Sig_Temp values (swapped) for temperature sensor S and N
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\56663_6.fw(850)

Version 1.0.4.0:

ID: 493850
Module documentation revised
Data sheet V3.01
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\56663_6.fw(850)

Version 1.0.0.1:

ID: 376020
Extension of EPLAN data
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\56663_6.fw(850)

Version 1.0.0.0:

ID: 331055
Support X20cAT6402
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Loading
Back to list

Please choose country and language

B&R Logo