DWL@DWL10000499120

Version Language
Operating System
Date
Size
Type Download
2.3.0.0 * 09/18/2018 434 KB EXE AS4_HW_8V1010.001-2.exe
Description V4.0 HW Upgrade (8V1010.001-2)

Revision information 8V1010.00-2

Version 2.3.0.0:

ID: 600435
Misconfiguration of mapp Motion axis assignment not detected in Automation Studio
mapp Motion axes can be assigned to a drive multiple times. This error is not recognized until runtime.
Corrected in combination with:
- mapp Motion V5.4.0
- Automation Studio V4.4.4
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No

Version 2.2.0.0:

ID: 549280
Support of motion system mapp Motion
HWX file extended for usage with motion system mapp Motion.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.3:

ID: 319435
ACOPOS servo drive, 3x 400-480 V, 1.0 A, 0.45kW, line filter, braking resistor and electronic secure restart inhibit integrated
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.2:

ID: 239085
Correction of the german translation for "NC Mapping"
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
2.2.0.0 * 09/01/2017 423 KB EXE AS4_HW_8V1010.001-2.exe
Description V4.0 HW Upgrade (8V1010.001-2)

Revision information 8V1010.00-2

Version 2.2.0.0:

ID: 549280
Support of motion system mapp Motion
HWX file extended for usage with motion system mapp Motion.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.3:

ID: 319435
ACOPOS servodrive, 3x 400-480 V, 1.0 A, 0.45 kW, line filter, braking resistor and electronic secure restart inhibit integrated
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.2:

ID: 239085
Correction of the german translation for"NC Mapping"
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Loading
Back to list

Please choose country and language

B&R Logo