V4.0 HW Upgrade (5PPC2100.BY01-000)

DWL@DWL10000326482

Version Language
Operating System
Date
Size
Type Download
1.2.8.0 * 02/08/2018 491 KB EXE AS4_HW_5PPC2100.BY01-000.exe
Description V4.0 HW Upgrade (5PPC2100.BY01-000)

Revision information 5PPC2100.BY01-000

Version 1.2.8.0:

ID: 577795
Problems with resistive touch
The problems with the touch are fixed with the switch back to the MtcX version V1.10.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58658_0.fw(110)

Version 1.2.7.0:

ID: 571415
New MTCX version V01.11
New MTCX version V01.11 with following changes.
- Support for B&R Hypervisor.
- Support for Customer Panel Interface A.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58658_0.fw(111)

Version 1.2.6.0:

ID: 549960 / Support ID: 400226806, 400224179
Bugfix for VC4 internal datapoints
The internal data points of VC4 and illuminated ring keys are working againfrom Automation Runtime embedded A4.33 on.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58658_0.fw(110)

Version 1.2.5.0:

ID: 507800
Serial number for 5PPC2100 and 5PC901 read incorrectly by function block and SDM
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 537345
New MTCX version V01.10
New MTCX version V01.10 with following changes.
- Support for 5ACCIF01.FSS0-000.
- Support syncronization byte for BRADI interface over several OS systems.
- Optimized RTC syncronization.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58658_0.fw(110)

Version 1.2.4.0:

ID: 497504
New MTCX version V01.08
New MTCX version V01.08 with following changes.
- Support for 5PPC2100.BY48-00x variants with AR N4.10 or B4.26.
- Bugfix: customized 4-wire touch.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:1\58658_0.fw(108)

Version 1.2.3.0:

ID: 474570
Bugfix forthe New Project Wizard
The Panel PC 2100 is available in the hardware catalogue again.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58658_0.fw(107)

Version 1.2.2.0:

ID: 469235
New MTCX version V01.07
New MTCX version V01.07 with following changes.
- Support for customer spezific IF card.
- Support for 5PPC2100.BYxx-002 variants.
- Bugfix: Run Led was not cleared in standby mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 469450
PPC2100 system unit as terminal for AS 4.2.x
It was possible to select a PPC2100 system unit as terminal without a display unit.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58658_0.fw(107)

Version 1.2.1.0:

ID: 458275
New MTCX version V01.06
New MTCX version V01.06 with following changes:
- Support for 5ACCIF01.ICAN-000.
- Bugfix: AP800display units are not recognized sporadically as SDL device at simultaneous PowerOn of the APC2100 and AP800.
- Support for AP5000 Key Extensions.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58658_0.fw(106)

Version 1.2.0.0:

ID: 445050 / Support ID: 400162304
Adaptions for AS4.2 and change of the minimum version
The Panel PC 2100 and the Automation PC 2100require immediately the minimumversion 4.1.5 of Automation Studio!
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58658_0.fw(103)

Version 1.1.2.0:

ID: 437160 / Support ID: 400155067
Bugfix #3 for Modbus TCP with ARwin
The Bugfix #2 included in HW Upgrade V1.1.1.0, causes a malfunction using Modbus TCP Master.
- From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave.
- Modbus TCP Master can be used with ARwin versionsmaller G4.10.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58658_0.fw(103)

Version 1.1.1.0:

ID: 435115 / Support ID: 400153203
Bugfixfor Modbus TCP with ARwin
The PPC2100 can be used as Modbus TCP master.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 435750 / Support ID: 400155067
Bugfix #2 for Modbus TCP with ARwin
From ARwin version G4.10 on the PPC2100 can be used as Modbus TCP slave.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58658_0.fw(103)

Version 1.1.0.0:

ID: 427950
Support of terminal mode for the PPC2100
To configure the PPC2100 as a terminal it is mandatory to use the Automation Studio in version 4.1.6 or 4.2.3.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 433835
New MTCX FW V01.03 for APC2100/PPC2100
New MTCX FW V01.03 for APC2100/PPC2100 with following changes:
- Support for Panels with external backlight LED driver (e.g.: AP1000).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58658_0.fw(103)

Version 1.0.2.0:

ID: 424240
New MTCX FW V01.02 for APC2100/PPC2100
New MTCX FW V01.02 for APC2100/PPC2100 with following changes:
- HW calibration changed for TS on PPC2100 to optimize production prozess (no impact for customer).
- Power ON behaviour optimized for next generation AP1000 (especially for 7in model).
- Bugfix: customized 4-wire touch.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58658_0.fw(102)

Version 1.0.1.1:

ID: 408410
Bugfix: CPU temperature in SDM
Starting with AR C4.10 the correctvalue for the CPU temperature is shown inSDM.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58658_0.fw(100)

Version 1.0.1.0:

ID: 407935
New MTCX FW V01.00 f. APC2100/PPC2100
New MTCX FW V01.00 f. APC2100/PPC2100 with following changes:
- Bugfix: Legacy CAN.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 407940
Bugfix: PowerOnHours and OperatingHours
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 407945
Battery Status removed from IOMapping
Battery Status removed from IO Mapping, because no battery is available on APC2100/PPC2100.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 407950
Bugfix: CPU temperature shown in SDM
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58658_0.fw(100)

Version 1.0.0.0:

ID: 403635
First official version
- The Panel PC 2100 is supported by the Automation Studio version 4.1.4.0. To configure Panel PC 2100 as a target, it is mandatory to use the last upgrade version of display unit 5AP923* or 5AP933*.
- For creating of a CFast for Panel PC 2100 with Automation Studio 4.1.4.0 itis mandatory to use the Process Visualization Interface (PVI) in version 4.15or newer.This component can be obtained separately from the hompage www.br-automation.com.
- The Panel PC 2100 is supported by Automation Runtime Embedded (ARemb) and Automation Runtime Windows (ARwin) version A4.10. This component can be installed by using Tools/ Upgrades... dialogue of the Automation Studio.
-To generate a visualization for the Panel PC 2100, it is mandatory to use the Visual Components Runtime in version 4.15.0 or newer. This component can beinstalled by using Tools/ Upgrades... dialogue of the Automation Studio.
-A terminal configuration for Panel PC 2100 is only possible with Automation Studio 4.1.5.0 or newer. This limitation is valid for both: as configuration asVisual Components Embedded Terminal as well as Visual Components Windows Terminal (VCWT).
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\58658_0.fw(20)
Loading
Back to list

Please choose country and language

B&R Logo