V4.0 HW Upgrade (5AP92D.1505-01)

DWL@DWL10000316286

Version Language
Operating System
Date
Size
Type Download
2.1.1.0 * 02/16/2023 527 KB EXE AS4_HW_5AP92D.1505-01.exe
Description V4.0 HW Upgrade (5AP92D.1505-01)

Revision information 5AP92D.1505-01

Version 2.1.1.0:

ID: 765755 / Support ID: 400397919
Bugfixerror 7121
Missing configuration-enties in terminal-mode added
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.1.0.0:

ID:
Adaptations forAutomation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 2.0.0.0:

ID: 674025
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) for AP9xD are recommended, mixed operation of the current andolder HWX upgrades is not recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD3-00: V2.0.0.0
xPC2100 system unit: V2.1.0.0
APC2200 system unit: V2.0.0.0
5ACCLI01.SDL0-000: V2.0.0.0
5ACCLI01.SDL3-000: V2.0.0.0
APC3100 system unit: V2.1.0.0
AP9xD panels: V2.0.0.0
5DLSDL.1002-00: V2.0.0.0
5DLSD3.1003-00: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 674030
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 677760
Module supervision of the Automation Panels from AR A4.81 on the AutomationPC:
The supervision at the usage as display unit of a Panel PC is activ from Automation Runtime version C4.34. The supervision at the usage as display unit of a Automation PC is activ from Automation Runtime version A4.81. In case of amissconfiguration or missing display unit the Panel PC/Automation PC isstarting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.5.0.0:

ID: 554695
Bugfix forthe module supervision
The supervision of the 5AP9xx.xxxx-xx at the usage as display unit of a Panel PC is activ from Automation Runtime version C4.34on. In case of a missconfiguration of the display unit the Panel PC is starting up in the service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 554700
Check of station number and INA Node number in terminal mode
The station number and the INA node number must be identical in terminal mode. If this is not the case, an error message is outputted by Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.1.0.0:

ID: 409885
Revised terminal configuration
The parameter "Use Type" (current use types of the module: in Panel PC 2100or Automation Panel) has to be set depending on the usage of the display unitin a terminal configuration. In follow it is possible to make the correct terminal settings.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 409890
Support of Panel PC 2100 in display units with swing arm
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.1.0:

ID: 402340
Correction for the support of the resistive touch
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.0:

ID: 376920
Support for 5AP92D.1505-00
TheAutomation Panel 92D is supported with Automation Studio V4.0.17.x.
Note for ARemb: Correct calibration per default is available only with VisualComponents V4.05.6 AND the latest upgrade of used system unit (e.g. 5PC901.TS77-0x,5PC910.SX0x-00, 5PC810.SX0x-00, 5PC51x.SX01-00 ). If necessary it must be recalibrated.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
2.1.0.0 * 07/26/2021 211 KB EXE AS4_HW_5AP92D.1505-01.exe
Description V4.0 HW Upgrade (5AP92D.1505-01)

Revision information 5AP92D.1505-01.1505-01

Version 2.1.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration descriptionchanged: yes
Firmware changed: no

Version 2.0.0.0:

ID: 674025
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) for AP9xD are recommended, mixed operation of the current and older HWX upgrades is not recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD3-00: V2.0.0.0
xPC2100 system unit: V2.1.0.0
APC2200 system unit: V2.0.0.0
5ACCLI01.SDL0-000: V2.0.0.0
5ACCLI01.SDL3-000: V2.0.0.0
APC3100 system unit: V2.1.0.0
AP9xDpanels: V2.0.0.0
5DLSDL.1002-00: V2.0.0.0
5DLSD3.1003-00: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 674030
EPLAN Datenimplemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 677760
Module supervision of the Automation Panels from AR A4.81 on the AutomationPC:
The supervision at the usage as display unit of a Panel PC is activ from Automation Runtime version C4.34. The supervision at the usage as display unit of a Automation PC is activ from Automation Runtime version A4.81. In case of amissconfiguration or missing display unit the Panel PC/Automation PC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.5.0.0:

ID: 554695
Bugfix for the module supervision
The supervision of the 5AP9xx.xxxx-xx at the usage as display unit of a Panel PC is activ from Automation Runtime version C4.34 on. In case of a missconfiguration of the display unit the Panel PC is starting up in the service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 554700
Check of station number and INA Node number in terminal mode
The station number and the INA node number must be identical in terminal mode. If this is not the case, an error message is outputted by Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.1.0.0:

ID: 413960
Support of Panel PC 2100in display units with swing arm
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 413970
Revised terminal configuration
The parameter "Use Type" (currentuse types of the module: in Panel PC 2100 or Automation Panel) has to be set depending on the usage of the display unit in a terminal configuration. In follow it is possible to make the correct terminal settings.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.1.0:

ID: 402345
Correction for the support of the resistive touch
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.0:

ID: 376915
Support for 5AP92D.1505-01
The Automation Panel 92D is supported with Automation Studio V4.0.17.x.
Note for ARemb: Correct calibration per default is available only with VisualComponents V4.05.6 AND the latest upgrade of used system unit (e.g. 5PC901.TS77-0x, 5PC910.SX0x-00, 5PC810.SX0x-00, 5PC51x.SX01-00 ). If necessary it mustbe recalibrated.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
2.0.0.0 * 04/08/2020 208 KB EXE AS4_HW_5AP92D.1505-01.exe
Description V4.0 HW Upgrade (5AP92D.1505-01)

Revision information 5AP92D.1505-00

Version 2.0.0.0:

ID: 674025
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for allcomponents (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) for AP9xD are recommended, mixed operation of the current and older HWX upgrades is not recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD3-00: V2.0.0.0
xPC2100 system unit: V2.1.0.0
APC2200 system unit: V2.0.0.0
5ACCLI01.SDL0-000: V2.0.0.0
5ACCLI01.SDL3-000: V2.0.0.0
APC3100 system unit: V2.1.0.0
AP9xD panels: V2.0.0.0
5DLSDL.1002-00: V2.0.0.0
5DLSD3.1003-00: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 674030
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 677760
Module supervision of the Automation Panels from AR A4.81 on the AutomationPC:
The supervision at the usage as display unit of a Panel PC is activ from Automation Runtime version C4.34. The supervision at the usage as display unit of a Automation PC is activ from Automation Runtime version A4.81. In case of amissconfiguration or missing display unit the Panel PC/Automation PC is starting up in the service mode. This behavior can beconfigured via the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.5.0.0:

ID: 554695
Bugfix for the module supervision
The supervision of the 5AP9xx.xxxx-xx at the usage as display unit of a Panel PC is activ from Automation Runtime version C4.34 on. In case of a missconfiguration of the display unit the Panel PC is starting up in the service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 554700
Check of station number and INA Node number in terminal mode
The station number and the INA node number must be identical in terminal mode. If this is not the case, an error message is outputted by Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.1.0.0:

ID:409885
Revised terminal configuration
The parameter "Use Type" (current use types of the module: in Panel PC 2100or Automation Panel) has to be set depending on the usage of the display unitin a terminal configuration. Infollow it is possible to make the correct terminal settings.
Channel description changed: No
Configuration description changed: Yes
Firmwarechanged: No

ID: 409890
Support of Panel PC 2100 in display units with swing arm
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.1.0:

ID: 402340
Correction for the support of the resistive touch
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.0:

ID: 376920
Support for5AP92D.1505-00
The Automation Panel 92D is supported with Automation Studio V4.0.17.x.
Note for ARemb: Correct calibration per default is availableonly with Visual Components V4.05.6 AND the latest upgrade of used system unit (e.g. 5PC901.TS77-0x, 5PC910.SX0x-00, 5PC810.SX0x-00, 5PC51x.SX01-00 ). If necessary it must be recalibrated.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
1.5.0.0 * 09/12/2017 315 KB EXE AS4_HW_5AP92D.1505-01.exe
Description V4.0 HW Upgrade (5AP92D.1505-01)

Revision information 5AP923.1215-00

Version 1.5.0.0:

ID: 554695
Bugfix for the module supervision
The supervision of the 5AP9xx.xxxx-xx at the usage as display unit ofa Panel PC is activ from Automation Runtime version D4.34 on. In case of a missconfiguration of the display unit the Panel PC is starting up in the servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 554700
Check of station number and INA Node number in terminal mode
The station number and the INAnode number must be identical in terminal mode. If this is not the case, an error message is outputted by Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.4.1.0:

ID: 374245 / Support ID: 400142426, 400152825
Correction in the hardware descrption file
The upload of the hardwareworks within the ARwin from versions:
-T4.06, -H4.09, -M4.10, -G4.25
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.4.0.0:

ID: 406010
Support of customized display units
From Automation Runtime C4.10 on it is possible to run Automation Studio projects with Panel PC 2100 and customized display unit in a Panel PC 2100 with the corresponding standard display unit.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 407130
Revised terminal configuration
The parameter "Use Type" (currently Use Types of the module: in Panel PC 900, Panel PC 2100 or Automation Panel) has to be set depending on the usageof the display unit in a terminal configuration. In follow it is possible to make the correct terminal settings.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 407145
Support of customized display units
From Automation Runtime C4.10 on it is possible to run Automation Studio projects with Panel PC 2100 and customized display unit in a Panel PC 2100 with the corresponding standard display unit.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.3.5.0:

ID:402955
ARemb is booting up cyclically at Panel PC 900
With upgrade version V1.3.0.0 ARemb is booting up cyclically at Panel PC 900. This problem is solved.
Channel description changed: No
Configuration descriptionchanged: Yes
Firmware changed: No

Version 1.3.0.0:

ID: 392665
Support for Smart Display Link 3 (SDL3)
To configure a SDL3 Panel following upgrades have to be installed, too:
SDL3 Transmitter: 5AC901.LSD3-00 V1.0.0.0
SDL3 Receiver: 5DLSD3.1001-00 V1.0.0.0
APC910 system unit: 5PC910.SX0x-00 V1.3.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 399370
Preparation to support new targets
Channel description changed: No
Configuration description changed:Yes
Firmware changed: No

Version 1.2.0.0:

ID: 392665
Support for Smart Display Link 3 (SDL3)
To configure a SDL3 Panel following upgrades have to be installed, too:
SDL3 Transmitter: 5AC901.LSD3-00 V1.0.0.0
SDL3 Receiver: 5DLSDL.1001-00 V1.0.0.0
APC910 system unit: 5PC910.SX0x-00 V1.3.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.1.1.0:

ID: 385450
Graphics driver issue with the Panel PC 900 as a windows terminal server
The use of a PanelPC 900 as a Windows terminal server has caused problems with the graphics driver. With an additional parameter in the hardware description file this problem is solved.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 385485
Preparation to support new targets
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No

Version 1.1.0.0:

ID: 373110
Support for 5AP923.1215-00
The display unit is supported with Automation Studio V4.0.17.x.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Loading
Back to list

Please choose country and language

B&R Logo