V4.0 HW Upgrade (5AP923.1505-I00)

DWL@DWL10000344499

Version Language
Operating System
Date
Size
Type Download
2.1.0.0 * 03/02/2026 2 MB EXE AS4_HW_5AP923.1505-I00.exe
Description V4.0 HW Upgrade (5AP923.1505-I00)

Revision information 5AP923.1505-I00

Version 2.1.0.0:

ID: GZLW-9950
Modification
Supportfor the APC3200/PPC3200 product series starting with AS6.3/AR6.3.

Configuration changes in case that the Panel is used as Panel PC in Terminal mode.

Extensions Hypervisor fromAR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used forall components (APC/PPC, AP, SDLx Receiver, SDLxTransmitter).
Starting with AS 4.8 following HWX upgrades (or newer) for AP9x3 are recommended, mixed operation of the current and older HWX upgrades isnot recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD3-00: V2.0.0.0
5AC901.LSD4-00: V2.0.0.0
xPC2100 system unit: V2.1.0.0
xPC2200 system unit: V2.0.0.0
5ACCLI01.SDL0-000: V2.0.0.0
5ACCLI01.SDL3-000: V2.0.0.0
5ACCLI03.SDL4-000: V2.0.0.0
xPC3100 system unit: V2.1.0.0
5ACCLI02.SD40-000: V2.0.0.0
AP9x3 panels: V2.0.0.0
5DLSDL.1001-00: V2.0.0.0
5DLSD3.1001-00: V2.0.0.0
5DLSD4.1001-00: V2.0.0.0

Module supervision of the Automation Panels from AR A4.81 on the AutomationPC:
The supervision at the usage as display unit of a Panel PC is activ from Automation Runtime version C4.34. The supervision at the usage as displayunit of aAutomation PC is activ from Automation Runtime version A4.81. In case of amissconfiguration or missing display unit the Panel PC/AutomationPC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.8.0.0:

ID: 680190
Support of new modules
- SDL4
- PPC2200
- PPC3100 from revision D0 or higher
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.0:

ID: 426190
Support of AS 4.0
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Version Language
Operating System
Date
Size
Type Download
1.8.0.0 * 03/02/2020 2 MB EXE AS4_HW_5AP923.1505-I00.exe
Description V4.0 HW Upgrade (5AP923.1505-I00)

Revision information 5AP923.1505-I00

Version 1.8.0.0:

ID: 680190
Support of new modules
- SDL4
- PPC2200
- PPC3100 from revision D0 or higher
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.0:

ID: 426190
Support of AS 4.0
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Version Language
Operating System
Date
Size
Type Download
1.0.0.0 * 04/13/2015 694 KB EXE AS4_HW_5AP923.1505-I00.exe
Description V4.0 HW Upgrade (5AP923.1505-I00)

Revision information 5AP923.1505-I00

Version 1.0.0.0:

ID: 426190
Support of AS 4.0
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Loading
Back to list

Please choose country and language

B&R Logo