DWL@DWL10000058714

Version Language
Operating System
Date
Size
Type Download
1.1.5.0 * 06/15/2015 2 MB EXE AS2.6_HW_X20CP1484.exe
Description V2.6 HW Upgrade (X20CP1484)

Revision information X20CP1484

Version 1.1.5.0:

ID: 429030
Support Bonding feature
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 429135 / Support ID: 400151182
POWERLINK V2: "Controlled node" mode
In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9125a0.pci(18), 1\9125_0.pci(7), 1\9125b0.epl(66)

Version 1.1.3.0:

ID: 332325 / Support ID: 400092134
POWERLINK V1: If the "Activate Ethernet communicationoff" option is enabled, asynchronous POWERLINK communication fails in some circumstances.
The following configuration may cause asynchronous communication to fail:

- POWERLINK V1
- "Activate Ethernet communication off"
- POWERLINK CNs on the network that also support POWERLINK V2

This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 337365 / Support ID: 400108118
POWERLINK V2 CN mode
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 1\9125a0.pci(18), 1\9125_0.pci(7), 1\9125b0.epl(63)

Version 1.1.2.0:

ID: 296095
Compatibility to Atom CPU
Allows the replacement of a X20CPx48x through X20CPx58x in an existing AS configuration.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\9125a0.pci(18), 1\9125_0.pci(7), 1\9125b0.epl(60)

Version 1.1.1.0:

ID: 285855
POWERLINK V2 CN mode: Asynchronous packets lostwhen there is a large asynchronous load with large asynchronous frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 286080
POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9125a0.pci(18), 1\9125_0.pci(7), 1\9125b0.epl(60)

Version 1.1.0.2:

ID: 256725 / Support ID: 400057319
POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256860
POWERLINK: LinkOK data point added.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 257005
POWERLINK: Support for 100 Mbit full duplex in Ethernet operating mode.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 260870
POWERLINK: L/A LED only shows Link and not Activity -> corrected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265715
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID:265815
Warning 32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station" on the same network
Error correction: When an iCN is used in the same POWERLINK network with a "Chained Station", there may be warnings 32168 in the logger.
The reason for this warning is that the sync response frames that are used to measure the timing of the "Chained Station" are not recognized by the iCN.
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes
Firmware: 1\9125a0.pci(18), 1\9125_0.pci(7), 1\9125b0.epl(58)

Version 1.0.15.0:

ID:230785
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9125a0.pci(16), 1\9125_0.pci(7), 1\9125b0.epl(52)

Version 1.0.14.0:

ID: 220480
POWERLINK V2: Boot behavior improved
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9125a0.pci(16), 1\9125_0.pci(6), 1\9125b0.epl(51)

Version 1.0.13.0:

ID: 210815 / Support ID: 400026084
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9125a0.pci(16), 1\9125_0.pci(6), 1\9125b0.epl(47)

Version 1.0.12.0:

ID: 201690 / Support ID: 400019320
New POWERLINK firmware V45 and basis firmware V16
POWERLINK V2 CN mode:
- Frequent MN failures result in CPU going into Service mode.
- The PollResponse data from multiplexed stationsare now updated in every POWERLINK cycle.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9125a0.pci(16), 1\9125_0.pci(6), 1\9125b0.epl(45)

Version 1.0.11.0:

ID: 199540
New POWERLINK V1/V2 firmware V44
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9125a0.pci(15), 1\9125_0.pci(6), 1\9125b0.epl(44)

Version 1.0.10.1:

ID: 191775
New POWERLINK V1/V2 Firmware V42 and base firmware V15
- Error correction for POWERLINK V2: After network disturbances, failed stations were left out of cyclic traffic.
- Error correction POWERLINK V2CN mode: Failure of a SoC resulted immediately in incorrect failure detectionby manager.
- Error correction: Configuring too small values for PollResponse timeouts caused manager to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9125a0.pci(15), 1\9125_0.pci(6), 1\9125b0.epl(42)

Version 1.0.8.0:

ID: 182090
New POWERLINK V1/V2 firmware V38
- Error correction for POWERLINK V2: Parameter "CycleIdleTime" was not calculated correctly.
- Error correction: ModbusTCP on POWERLINK interfaces was not working.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9125a0.pci(14), 1\9125_0.pci(6), 1\9125b0.epl(38)

Version 1.0.7.0:

ID: 178040
New POWERLINK V1/V2 firmware V37
Error corrections:
- POWERLINK V2 CN mode: Various error corrections made.
- POWERLILNK V2: Asynchronous frames can now be received with the Powerlinklibrary starting with channel >= 0x20 (previously starting with 0xA0).
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9125a0.pci(14), 1\9125_0.pci(6), 1\9125b0.epl(37)

Version 1.0.6.0:

ID: 171785
New Base Firmware V14 and POWERLINK Firmware V36
Error correction:
- When using an I/O prescaler > 1, in certain circumstances the oldinput data for the station is provided to the application.
- With the option 'Fast reaction' and multiplexed station the POWERLINK manager fails when there is a disturbance on the network.

Changes with POWERLINK V2:
- The poll response from the manager is now sent at the beginning of the POWERLINK cycle.
- Stations are now addressed with poll requests starting in PreOperational 2 status.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9125a0.pci(14), 1\9125_0.pci(6), 1\9125b0.epl(36)

Version 1.0.5.0:

ID: 165825
New POWERLINK V1/V2 Firmware V34
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9125a0.pci(13), 1\9125_0.pci(6), 1\9125b0.epl(34)

Version 1.0.4.0:

ID: 165465
New POWERLINK V1/V2 Firmware V33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9125a0.pci(13), 1\9125_0.pci(6), 1\9125b0.epl(33)

Version 1.0.3.0:

ID: 164780
New POWERLINK V1/V2 Firmware V31
- Optimizations for EPL V2 startup carried out.
- Nettime IEEE 1588 for EPL V2 implemented.
- From now on, the asynchronous scheduler will handle asynchronous requestsbased on their priority.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9125a0.pci(13), 1\9125_0.pci(6), 1\9125b0.epl(31)

Version 1.0.2.0:

ID: 163810
New Base Firmware V13
Error correction: problems when booting
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9125a0.pci(13), 1\9125_0.pci(6), 1\9125b0.epl(30)

Version 1.0.1.0:

ID: 160770
New POWERLINK V1/V2 Firmware V30
In "Controlled Node" mode, the following errors may occur:
- With heavy asynchronous loads, asynchronous TX packets may be lost.
- Collisions on the networkcan cause the station to stop receiving Ethernetpackets.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9125a0.pci(12), 1\9125_0.pci(6), 1\9125b0.epl(30)
Loading
Back to list

Please choose country and language

B&R Logo