DWL@DWL10000588554
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.40 | * | 05/31/2022 | 37 KB | ZIP | ACPi_P66_eds.zip | |
| Description |
ACOPOSinverter P66 EDS Package Version ID: 1.40 (Q2.2022) ID: 752340 R/TPDO3 revised RPDO3 has been removed from the hardware description file because it is not necessary and it cannot be configured in accordance with the CANopen standard. TPDO3 has been kept and pre-linked to the device specific parameters of the output scanner (CAUTION: This link must not be changed!). The monitoring values read by the output scanner can be adapted by using parameters NMA1...NMA4. ID: 752425 The supervision function "Heartbeat" has been tested successfully and is offered instead. The alternative supervision function "Life guarding" could not be tested successfully. Hence, it has been removed. Content: 1. *.eds file 2. *.dib files 3. *.ico file 4. *.txt file |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.21 | * | 06/09/2020 | 35 KB | ZIP | ACPi_P66_eds.zip | |
| Description |
ACOPOSinverter P66 EDS Package Version ID: 1.21 (Q2.2020) ID: 685360 Default value for FR1 complemented The default value of FR1 was adapted in the module configuration. The CANopen interface can be used as command and reference source without additional input ID: 655930 Correction of register access rights The access rights of various read only registers needed to be adapted Content: 1. *.eds file 2. *.dib files 3. *.ico file |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.10 | * | 06/28/2019 | 35 KB | ZIP | ACPi_P66_eds.zip | |
| Description |
ACOPOSinverter P66 EDS Package Version ID: 1.10 (Q2.2019) ID: 645645 Correction of register access rights The access rights of various read only registers needed to be adapted Content: 1. *.eds file 2. *.dib files 3. *.ico file |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.00 | * | 03/11/2019 | 28 KB | ZIP | ACPi_P66_eds.zip | |
| Description |
ACOPOSinverter P66 EDS Package Version ID: 1.00 (Q1.2019) ID: 539295 Support ACOPOSinverter P66-C EDS Package for CANopen-communikation created Content: 1. *.eds file 2. *.dib files |
|||||