PPC900 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000)

DWL@DWL10000260955

Version Language
Operating System
Date
Size
Type Download
1.33 * 11/16/2022 4 MB ZIP UPG_PPC900_MTCX_V0133.zip
Description PPC900 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade of the MTCX is done,
but before the required Power Off/On is done. Otherwise the
firmware upgrade is not complete, because the UPS will provide
the system with power.

----------------------------------------------------------------
Version 01.33 / 09/19/2022 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.33 NEW
README.txt 01.33 NEW
CONFIG.sys 01.23
AUTOEXEC.bat 01.23
MTCXSVC.exe 10.30
57226_0.fw 01.32 NEW
57227_0.fw 01.32 NEW
57228_0.fw 01.32 NEW
57229_0.fw 01.32 NEW
57230_0.fw 01.32 NEW
57231_0.fw 01.32 NEW
57232_0.fw 01.32 NEW
57293_0.fw 01.32 NEW
57294_0.fw 01.32 NEW
57742_0.fw 01.32 NEW
57773_0.fw 01.32 NEW
PRGMTCX.bat 01.00
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.25
0018#0.FP (SDL8) 01.17
PRGSDLR0.bat 01.00
PRGSDLR1.bat 01.00
PRGSDLR2.bat 01.00
PRGSDLR3.bat 01.00
PRGSDLR.bat 01.00
0034#0.FP (AP830) 02.09
0036#0.FP (AP9x3) 03.16
PRG9x30.bat 01.18

Change(s)

57226_0.fw, 57227_0.fw, 57228_0.fw, 57229_0.fw, 57230_0.fw,
57231_0.fw, 57232_0.fw, 57293_0.fw, 57294_0.fw, 57742_0.fw,
57773_0.fw (MTCX Firmware):
- Optimized internal power supply.
- Bugfix: 5AC901.ICAN-01 (SJA1000 CAN).

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.32 * 07/27/2021 4 MB ZIP UPG_PPC900_MTCX_V0132.zip
Description PPC900 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade of the MTCX is done,
but before the required Power Off/On is done. Otherwise the
firmware upgrade is not complete, because the UPS will provide
the system with power.

----------------------------------------------------------------
Version 01.32 / 05/21/2021 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.32 NEW
README.txt 01.32 NEW
CONFIG.sys 01.23
AUTOEXEC.bat 01.23
MTCXSVC.exe 10.30
57226_0.fw 01.31
57227_0.fw 01.31
57228_0.fw 01.31
57229_0.fw 01.31
57230_0.fw 01.31
57231_0.fw 01.31
57232_0.fw 01.31
57293_0.fw 01.31
57294_0.fw 01.31
57742_0.fw 01.31
57773_0.fw 01.31
PRGMTCX.bat 01.00
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.25 NEW
0018#0.FP (SDL8) 01.17 NEW
PRGSDLR0.bat 01.00
PRGSDLR1.bat 01.00
PRGSDLR2.bat 01.00
PRGSDLR3.bat 01.00
PRGSDLR.bat 01.00
0034#0.FP (AP830) 02.09 NEW
0036#0.FP (AP9x3) 03.16 NEW
PRG9x30.bat 01.18

Change(s)

0016#1.FP (AP900 SDLR Firmware):
- Bugfix: fixed sporadical USB problems, actually only seen with
15m SDL cables.

0018#0.fp (AP800 SDLR Firmware):
- Bugfix: fixed sporadical USB problems, actually only seen with
15m SDL cables.

0034#0.fp (AP830 SDLR Firmware):
- Bugfix: fixed sporadical USB problems, actually only seen with
15m SDL cables.

0036#0.fp (AP9x3/AP9xD/AP1000/AP5000 SDLR Firmware):
- Bugfix: fixed sporadical USB problems, actually only seen with
15m SDL cables.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.31 * 11/23/2020 4 MB ZIP UPG_PPC900_MTCX_V0131.zip
Description PPC900 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000)

----------------------------------------------------------------
Version 01.31 / 09/24/2020 / MIK !MANDATORY UPDATE!
------------------------------------------------------------------

Content
LIESMICH.txt 01.31 NEW
README.txt 01.31 NEW
CONFIG.sys 01.23
AUTOEXEC.bat 01.23
MTCXSVC.exe 10.30
57226_0.fw 01.31 NEW
57227_0.fw 01.31 NEW
57228_0.fw 01.31 NEW
57229_0.fw 01.31 NEW
57230_0.fw 01.31 NEW
57231_0.fw 01.31 NEW
57232_0.fw 01.31 NEW
57293_0.fw 01.31 NEW
57294_0.fw 01.31 NEW
57742_0.fw 01.31 NEW
57773_0.fw 01.31 NEW
PRGMTCX.bat 01.00
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.23
0018#0.FP (SDL8) 01.16
PRGSDLR0.bat 01.00
PRGSDLR1.bat 01.00
PRGSDLR2.bat 01.00
PRGSDLR3.bat 01.00
PRGSDLR.bat 01.00
0034#0.FP (AP830) 02.08
0036#0.FP (AP9x3) 03.15
PRG9x30.bat 01.18

Change(s)

57226_0.fw, 57227_0.fw, 57228_0.fw, 57229_0.fw, 57230_0.fw,
57231_0.fw, 57232_0.fw, 57293_0.fw, 57294_0.fw, 57742_0.fw,
57773_0.fw (MTCX Firmware):
- Optimization of the SDL interface in combination with DVI
panels.
- Bugfix: 5AC901.ISIO-00 did not work in IF-Slot1.
The 5AC901.ISIO-00 worked without any problems in IF-Slot2.
This problem only affects MTCX version V01.27.
- Bugfix: internal UPS is now also loaded in standby.
This problem only affects MTCX version V01.27.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.27 * DOS 09/27/2018 4 MB ZIP UPG_PPC900_MTCX_V0127.zip
Description PPC900 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000)


----------------------------------------------------------------
Version 01.27 / 06/28/2018 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.27 NEW
README.txt 01.27 NEW
CONFIG.sys 01.23
AUTOEXEC.bat 01.23
MTCXSVC.exe 10.30
57226_0.fw 01.26 NEW
57227_0.fw 01.26 NEW
57228_0.fw 01.26 NEW
57229_0.fw 01.26 NEW
57230_0.fw 01.26 NEW
57231_0.fw 01.26 NEW
57232_0.fw 01.26 NEW
57293_0.fw 01.26 NEW
57294_0.fw 01.26 NEW
57742_0.fw 01.26 NEW
57773_0.fw 01.26 NEW
PRGMTCX.bat 01.00
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.23
0018#0.FP (SDL8) 01.16
PRGSDLR0.bat 01.00
PRGSDLR1.bat 01.00
PRGSDLR2.bat 01.00
PRGSDLR3.bat 01.00
PRGSDLR.bat 01.00
0034#0.FP (AP830) 02.07
0036#0.FP (AP9x3) 03.15
PRG9x30.bat 01.18

Change(s)

57226_0.fw, 57227_0.fw, 57228_0.fw, 57229_0.fw, 57230_0.fw,
57231_0.fw, 57232_0.fw, 57293_0.fw, 57294_0.fw, 57742_0.fw,
57773_0.fw (MTCX Firmware):
- Support for IF option 5AC901.I232-00 implemented.
- Enhancements for B&R Hypervisor.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.26 * DOS 05/22/2018 4 MB ZIP UPG_PPC900_MTCX_V0126.zip
Description PPC900 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000)


----------------------------------------------------------------
Version 01.26 / 04/24/2018 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.26 NEW
README.txt 01.26 NEW
CONFIG.sys 01.23
AUTOEXEC.bat 01.23
MTCXSVC.exe 10.30
57226_0.fw 01.25
57227_0.fw 01.25
57228_0.fw 01.25
57229_0.fw 01.25
57230_0.fw 01.25
57231_0.fw 01.25
57232_0.fw 01.25
57293_0.fw 01.25
57294_0.fw 01.25
57742_0.fw 01.25
57773_0.fw 01.25
PRGMTCX.bat 01.00
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.23
0018#0.FP (SDL8) 01.16 NEW
PRGSDLR0.bat 01.00
PRGSDLR1.bat 01.00
PRGSDLR2.bat 01.00
PRGSDLR3.bat 01.00
PRGSDLR.bat 01.00
0034#0.FP (AP830) 02.07
0036#0.FP (AP9x3) 03.15 NEW
PRG9x30.bat 01.18

Change(s)

0018#0.fp (AP800 SDLR Firmware):
- Bugfix: sporadic problem during USB detection with USB devices.

0036#0.fp (AP9x3/AP9xD/AP1000/AP5000 SDLR Firmware):
- Support for 5AP1181.1505-000.
- Support for Customer Panel Interface A.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.25 * DOS 01/04/2018 4 MB ZIP UPG_PPC900_MTCX_V0125.zip
Description PPC900 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000)


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade process !!!

2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power.

----------------------------------------------------------------
Version 01.25 / 10/24/2017 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.25 NEW
README.txt 01.25 NEW
CONFIG.sys 01.23
AUTOEXEC.bat 01.23
MTCXSVC.exe 10.30
57226_0.fw 01.25 NEW
57227_0.fw 01.25 NEW
57228_0.fw 01.25 NEW
57229_0.fw 01.25 NEW
57230_0.fw 01.25 NEW
57231_0.fw 01.25 NEW
57232_0.fw 01.25 NEW
57293_0.fw 01.25 NEW
57294_0.fw 01.25 NEW
57742_0.fw 01.25 NEW
57773_0.fw 01.25 NEW
PRGMTCX.bat 01.00
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.23
0018#0.FP (SDL8) 01.15
PRGSDLR0.bat 01.00
PRGSDLR1.bat 01.00
PRGSDLR2.bat 01.00
PRGSDLR3.bat 01.00
PRGSDLR.bat 01.00
0034#0.FP (AP830) 02.07
0036#0.FP (AP9x3) 03.14
PRG9x30.bat 01.18

Change(s)

57226_0.fw, 57227_0.fw, 57228_0.fw, 57229_0.fw, 57230_0.fw,
57231_0.fw, 57232_0.fw, 57293_0.fw, 57294_0.fw, 57742_0.fw,
57773_0.fw (MTCX Firmware):
- Support for B&R Hypervisor.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.24 * DOS 06/14/2017 4 MB ZIP UPG_PPC900_MTCX_V0124.zip
Description PPC900 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000)


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade process !!!

2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power.

----------------------------------------------------------------
Version 01.24 / 04/12/2017 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.24 NEW
README.txt 01.24 NEW
CONFIG.sys 01.23
AUTOEXEC.bat 01.23
MTCXSVC.exe 10.30
57226_0.fw 01.24 NEW
57227_0.fw 01.24 NEW
57228_0.fw 01.24 NEW
57229_0.fw 01.24 NEW
57230_0.fw 01.24 NEW
57231_0.fw 01.24 NEW
57232_0.fw 01.24 NEW
57293_0.fw 01.24 NEW
57294_0.fw 01.24 NEW
57742_0.fw 01.24 NEW
57773_0.fw 01.24 NEW
PRGMTCX.bat 01.00
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.23
0018#0.FP (SDL8) 01.15
PRGSDLR0.bat 01.00
PRGSDLR1.bat 01.00
PRGSDLR2.bat 01.00
PRGSDLR3.bat 01.00
PRGSDLR.bat 01.00
0034#0.FP (AP830) 02.07 NEW
0036#0.FP (AP9x3) 03.14 NEW
PRG9x30.bat 01.18

Change(s)

57226_0.fw, 57227_0.fw, 57228_0.fw, 57229_0.fw, 57230_0.fw,
57231_0.fw, 57232_0.fw, 57293_0.fw, 57294_0.fw, 57742_0.fw,
57773_0.fw (MTCX Firmware):
- Support for IF option 5AC901.ICAN-01.
- Support syncronization byte for BRADI interface over several
OS systems.

0034#0.FP (AP830 SDLR Firmware):
- Bugfix: fast plug and unplug of a USB device on AP830,
may cause a sporadic crash of the USB hub on AP830.
- Optimized measurement for SDL cable lenght.

0036#0.fp (AP9x3/AP9xD/AP1000/AP5000 SDLR Firmware):
- Optimized SDL-Link syncronization.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.23 * DOS 08/29/2016 4 MB ZIP UPG_PPC900_MTCX_V0123.zip
Description PPC900 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000)


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade process !!!

2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power.

----------------------------------------------------------------
Version 01.23 / 06/28/2016 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.23 NEW
README.txt 01.23 NEW
CONFIG.sys 01.23 NEW
AUTOEXEC.bat 01.23 NEW
MTCXSVC.exe 10.30
57226_0.fw 01.23 NEW
57227_0.fw 01.23 NEW
57228_0.fw 01.23 NEW
57229_0.fw 01.23 NEW
57230_0.fw 01.23 NEW
57231_0.fw 01.23 NEW
57232_0.fw 01.23 NEW
57293_0.fw 01.23 NEW
57294_0.fw 01.23 NEW
57742_0.fw 01.23 NEW
57773_0.fw 01.23 NEW
PRGMTCX.bat 01.00
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.23
0018#0.FP (SDL8) 01.15
PRGSDLR0.bat 01.00
PRGSDLR1.bat 01.00
PRGSDLR2.bat 01.00
PRGSDLR3.bat 01.00
PRGSDLR.bat 01.00
0034#0.FP (AP830) 02.06
0036#0.FP (AP9x3) 03.13
PRG9x30.bat 01.18

Change(s)

57226_0.fw, 57227_0.fw, 57228_0.fw, 57229_0.fw, 57230_0.fw,
57231_0.fw, 57232_0.fw, 57293_0.fw, 57294_0.fw, 57742_0.fw,
57773_0.fw (MTCX Firmware):
- Bugfix: sporadical verify problems during a FW upgrade on a Automation Panel connected with SDL. The problem is actually only seen with long SDL cables starting with 20m.
- Optimization of the Suspend/Resume function for USB devices connected with SDL-Link.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.19 * DOS 07/09/2015 4 MB ZIP UPG_PPC900_MTCX_V0119.zip
Description PPC900 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3, AP1000, AP5000)


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade process !!!

2. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power.

----------------------------------------------------------------
Version 01.19 / 07/01/2015 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.19 NEW
README.txt 01.19 NEW
CONFIG.sys 01.18
AUTOEXEC.bat 01.18
MTCXSVC.exe 10.20
57226_0.fw 01.19 NEW
57227_0.fw 01.19 NEW
57228_0.fw 01.19 NEW
57229_0.fw 01.19 NEW
57230_0.fw 01.19 NEW
57231_0.fw 01.19 NEW
57232_0.fw 01.19 NEW
57293_0.fw 01.19 NEW
57294_0.fw 01.19 NEW
57742_0.fw 01.19 NEW
57773_0.fw 01.19 NEW
PRGMTCX.bat 01.00
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.19
0018#0.FP (SDL8) 01.15
PRGSDLR0.bat 01.00
PRGSDLR1.bat 01.00
PRGSDLR2.bat 01.00
PRGSDLR3.bat 01.00
PRGSDLR.bat 01.00
0034#0.FP (AP830) 02.06
0036#0.FP (AP9x3) 03.11
PRG9x30.bat 01.18

Change(s)

57226_0.fw, 57227_0.fw, 57228_0.fw, 57229_0.fw, 57230_0.fw,
57231_0.fw, 57232_0.fw, 57293_0.fw, 57294_0.fw, 57742_0.fw,
57773_0.fw (MTCX Firmware):
- Optimized internal memory handling for the MTCX processor.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.17 * DOS 02/23/2015 4 MB ZIP UPG_PPC900_MTCX_V0117.zip
Description PPC900 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3)


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power.


------------------------------------------------------------------
Version 01.17 / 01/30/2015 / MIK !MANDATORY UPDATE!
------------------------------------------------------------------

Contents
LIESMICH.txt 01.17 NEW
README.txt 01.17 NEW
CONFIG.sys 01.17 NEW
AUTOEXEC.bat 01.17 NEW
MTCXSVC.exe 09.60
57226_0.fw 01.17 NEW
57227_0.fw 01.17 NEW
57228_0.fw 01.17 NEW
57229_0.fw 01.17 NEW
57230_0.fw 01.17 NEW
57231_0.fw 01.17 NEW
57232_0.fw 01.17 NEW
57293_0.fw 01.17 NEW
57294_0.fw 01.17 NEW
57742_0.fw 01.17 NEW
57773_0.fw 01.17 NEW
PRGMTCX.bat 01.00
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.19
0018#0.FP (SDL8) 01.15
PRGSDLR0.bat 01.00
PRGSDLR1.bat 01.00
PRGSDLR2.bat 01.00
PRGSDLR3.bat 01.00
PRGSDLR.bat 01.00
0034#0.FP (AP830) 02.06
0036#0.FP (AP9x3) 03.10 NEW
PRG9x30.bat 01.17 NEW

Change(s)

57226_0.fw, 57227_0.fw, 57228_0.fw, 57229_0.fw, 57230_0.fw,
57231_0.fw, 57232_0.fw, 57293_0.fw, 57294_0.fw, 57742_0.fw,
57773_0.fw (MTCX Firmware):
- Bugfix: sporadic problem with jumping cursor on Intelli touchscreens (customized systems).
- Support: FW upgrade for the external SDL3 converter box (5COSD3.1000-00).
- Optimized measurement interval for the internal temperature sensors.

0036#0.fp (AP9x3 SDLR Firmware):
- Bugfix: Backlight control in DVI mode.
- Bugfix: customized 4-wire touch.
- Optimized measurement for SDL cable lenght.
- Optimized Display On/Off timing.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.15 * DOS 09/29/2014 4 MB ZIP UPG_PPC900_MTCX_V0115.zip
Description PPC900 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3)


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power.


----------------------------------------------------------------
Version 01.15 / 09/22/2014 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.15 NEW
README.txt 01.15 NEW
CONFIG.sys 01.09
AUTOEXEC.bat 01.09
MTCXSVC.exe 09.60
57226_0.fw 01.15 NEW
57227_0.fw 01.15 NEW
57228_0.fw 01.15 NEW
57229_0.fw 01.15 NEW
57230_0.fw 01.15 NEW
57231_0.fw 01.15 NEW
57232_0.fw 01.15 NEW
57293_0.fw 01.15 NEW
57294_0.fw 01.15 NEW
57742_0.fw 01.15 NEW
57773_0.fw 01.15 NEW
PRGMTCX.bat 01.00
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.19
0018#0.FP (SDL8) 01.15
PRGSDLR0.bat 01.00
PRGSDLR1.bat 01.00
PRGSDLR2.bat 01.00
PRGSDLR3.bat 01.00
PRGSDLR.bat 01.00
0034#0.FP (AP830) 02.06
0036#0.FP (AP9x3) 03.07
PRG9x30.bat 01.09

Change(s)

57226_0.fw, 57227_0.fw, 57228_0.fw, 57229_0.fw, 57230_0.fw, 57231_0.fw, 57232_0.fw, 57293_0.fw, 57294_0.fw, 57742_0.fw, 57773_0.fw (MTCX Firmware):
- Support for IF option 5AC901.ISIO-00.
- Bugfix: negative CPU temperature.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.14 * DOS 07/14/2014 3 MB ZIP UPG_PPC900_MTCX_V0114.zip
Description PPC900 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3)


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power.


----------------------------------------------------------------
Version 01.14 / 07/04/2014 / !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.14 NEW
README.txt 01.14 NEW
CONFIG.sys 01.09
AUTOEXEC.bat 01.09
MTCXSVC.exe 09.60
57226_0.fw 01.14 NEW
57227_0.fw 01.14 NEW
57228_0.fw 01.14 NEW
57229_0.fw 01.14 NEW
57230_0.fw 01.14 NEW
57231_0.fw 01.14 NEW
57232_0.fw 01.14 NEW
57293_0.fw 01.14 NEW
57294_0.fw 01.14 NEW
57742_0.fw 01.14 NEW
57773_0.fw 01.14 NEW
PRGMTCX.bat 01.00
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.19
0018#0.FP (SDL8) 01.15
PRGSDLR0.bat 01.00
PRGSDLR1.bat 01.00
PRGSDLR2.bat 01.00
PRGSDLR3.bat 01.00
PRGSDLR.bat 01.00
0034#0.FP (AP830) 02.06
0036#0.FP (AP9x3) 03.07
PRG9x30.bat 01.09

Change(s)

57226_0.fw, 57227_0.fw, 57228_0.fw, 57229_0.fw, 57230_0.fw,
57231_0.fw, 57232_0.fw, 57293_0.fw, 57294_0.fw, 57742_0.fw,
57773_0.fw (MTCX Firmware):
- Support for bus unit 5AC902.BX02-02.
- Optimization PS in standby mode.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.13 * DOS 04/11/2014 4 MB ZIP UPG_PPC900_MTCX_V0113.zip
Description PPC900 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3)


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power.


----------------------------------------------------------------
Version 01.13 / 03/26/2014 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.13 NEW
README.txt 01.13 NEW
CONFIG.sys 01.09
AUTOEXEC.bat 01.09
MTCXSVC.exe 09.60 NEW
57226_0.fw 01.13 NEW
57227_0.fw 01.13 NEW
57228_0.fw 01.13 NEW
57229_0.fw 01.13 NEW
57230_0.fw 01.13 NEW
57231_0.fw 01.13 NEW
57232_0.fw 01.13 NEW
57293_0.fw 01.13 NEW
57294_0.fw 01.13 NEW
57742_0.fw 01.13 NEW
57773_0.fw 01.13 NEW
PRGMTCX.bat 01.00
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.19
0018#0.FP (SDL8) 01.15
PRGSDLR0.bat 01.00
PRGSDLR1.bat 01.00
PRGSDLR2.bat 01.00
PRGSDLR3.bat 01.00
PRGSDLR.bat 01.00
0034#0.FP (AP830) 02.06
0036#0.FP (AP9x3) 03.07
PRG9x30.bat 01.09

Change(s)

57226_0.fw, 57227_0.fw, 57228_0.fw, 57229_0.fw, 57230_0.fw,
57231_0.fw, 57232_0.fw, 57293_0.fw, 57294_0.fw, 57742_0.fw,
57773_0.fw (MTCX Firmware):
- Charging of battery in standby mode optimized (internal UPS).
- Optimized detection of faulty batterys (internal UPS).
- Optimized error handling for SDL/SDL3 devices.
- Enhancements for AP9x3 (Automation Panel) generation with SDL3.
- Support for 5AC901.IRDY-00 (Ready-Relais).
- Bugfix: SDL connect with SDL cable with extender.
- Bugfix: Optimization PS with high input voltage on miniumum load.

MTCXSVC:
- Support for AP9x3 series with SDL3.
- Support for devices with parent ID.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.09 * DOS 12/03/2013 4 MB ZIP UPG_PPC900_MTCX_V0109.zip
Description PPC900 Firmware Upgrade (MTCX, SDLR, AP830, AP9x3)


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. If a UPS is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power.


----------------------------------------------------------------
Version 01.09 / 10/18/2013 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.09 NEW
README.txt 01.09 NEW
CONFIG.sys 01.09 NEW
AUTOEXEC.bat 01.09 NEW
MTCXSVC.exe 09.40 NEW
57226_0.fw 01.09 NEW
57227_0.fw 01.09 NEW
57228_0.fw 01.09 NEW
57229_0.fw 01.09 NEW
57230_0.fw 01.09 NEW
57231_0.fw 01.09 NEW
57232_0.fw 01.09 NEW
57293_0.fw 01.09 NEW
57294_0.fw 01.09 NEW
57742_0.fw 01.09 NEW
57773_0.fw 01.09 NEW
PRGMTCX.bat 01.00
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.19
0018#0.FP (SDL8) 01.15
PRGSDLR0.bat 01.00
PRGSDLR1.bat 01.00
PRGSDLR2.bat 01.00
PRGSDLR3.bat 01.00
PRGSDLR.bat 01.00
0034#0.FP (AP830) 02.06
0036#0.FP (AP9x3) 03.07 NEW
PRG9x30.bat 01.09 NEW

Change(s)

57226_0.fw, 57227_0.fw, 57228_0.fw, 57229_0.fw, 57230_0.fw,
57231_0.fw, 57232_0.fw, 57293_0.fw, 57294_0.fw, 57742_0.fw,
57773_0.fw (MTCX Firmware):
- Bugfix: S3 (Suspend to Ram).
- BIOS enhancement for the SATA Mode and Realtime Environment node implemented. For that also a BIOS version starting with V01.16 is necessary.

0036#0.fp (AP9x3 SDLR Firmware):
- First version.

MTCXSVC:
- Support for AP9x3 series.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Loading
Back to list

Please choose country and language

B&R Logo