DWL@DWL10000111457

Version Language
Operating System
Date
Size
Type Download
1.18 * DOS 10/22/2014 617 KB ZIP UPG_APC800_PPC800_BIOSBM45_V0118.zip
Description BIOS Upgrade GM45

APC800 / PPC800 BM45 BIOS Upgrade for 5PC800.BM45-00,-01 CPU modules.

----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or
e.g. USB Memorystick.
(Alternatively, a bootable CompactFlash card or a bootable
USB stick can be used. Detailed information can be found in
the APC800/PPC800 User Manual)

2. Insert the disk into the floppy drive and reboot the APC800 /
PPC800 (or boot from e.g. USB Memorystick).

3. After the reboot there will be displayed a bootmenu with
follow options:

1. Upgrade AMI BIOS for BM45 - BIOS will be upgraded.
(5PC800.BM45-00,-01) (Default after 5 sec)
2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be rebooted.

5. Press "Del" to enter BIOS Setup and load CMOS Defaults
after REBOOT. After this select "Save Changes and Exit".


----------------------------------------------------------------
Version 01.18 / 14.08.2014 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.18 NEW
README.txt 01.18 NEW
CONFIG.sys 01.11
AUTOEXEC.bat 01.18 NEW
BRBIOSID.exe 01.00
XCPBSVC.exe 01.4.9 NEW
APC3R118.rom 01.18 NEW


Change(s)
BIOS:
- Bugfix: sporadic boot problem, if HPET is enabled in BIOS (default HPET is disabled).

XCPBSVC:
- Support for APC910/PPC900.
Version Language
Operating System
Date
Size
Type Download
1.17 * DOS 05/25/2012 613 KB ZIP UPG_APC800_PPC800_BIOSBM45_V0117.zip
Description BIOS Upgrade GM45

APC800 / PPC800 BM45 BIOS Upgrade for 5PC800.BM45-00,-01 CPU modules.

----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or
e.g. USB Memorystick.
(Alternatively, a bootable CompactFlash card or a bootable
USB stick can be used. Detailed information can be found in
the APC800/PPC800 User Manual)

2. Insert the disk into the floppy drive and reboot the APC800 /
PPC800 (or boot from e.g. USB Memorystick).

3. After the reboot there will be displayed a bootmenu with
follow options:

1. Upgrade AMI BIOS for BM45 - BIOS will be upgraded.
(5PC800.BM45-00,-01) (Default after 5 sec)
2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be rebooted.

5. Press "Del" to enter BIOS Setup and load CMOS Defaults
after REBOOT. After this select "Save Changes and Exit".


----------------------------------------------------------------
Version 01.17 / 02.05.2012 / !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.17 NEW
README.txt 01.17 NEW
CONFIG.sys 01.11
AUTOEXEC.bat 01.17 NEW
BRBIOSID.exe 01.00
XCPBSVC.exe 01.4.3
APC3R117.rom 01.17 NEW


Change(s)
- New setup node "Boot CPU Speed" under CPU Configuration.
Possible options Maximum (full CPU frequency) and Minimum
(CPU frequeny = 1,6GHz), default value is Maximum. Changing
this option only makes sense in combination with SpeedStep set
to disable. Otherwise a ACPI operating system can change this
setting again.
- New setup node "On Demand Clock Modulation" under CPU
Configuration. Default value is disable, allows a reduction of
CPU performance in percent steps.
Version Language
Operating System
Date
Size
Type Download
1.16 * DOS 03/07/2012 612 KB ZIP UPG_APC800_PPC800_BIOSBM45_V0116.zip
Description BIOS Upgrade GM45

APC800 / PPC800 BM45 BIOS Upgrade for 5PC800.BM45-00,-01 CPU modules.

----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or
e.g. USB Memorystick.
(Alternatively, a bootable CompactFlash card or a bootable
USB stick can be used. Detailed information can be found in
the APC800/PPC800 User Manual)

2. Insert the disk into the floppy drive and reboot the APC800 /
PPC800 (or boot from e.g. USB Memorystick).

3. After the reboot there will be displayed a bootmenu with
follow options:

1. Upgrade AMI BIOS for BM45 - BIOS will be upgraded.
(5PC800.BM45-00,-01) (Default after 5 sec)
2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be rebooted.

5. Press "Del" to enter BIOS Setup and load CMOS Defaults
after REBOOT. After this select "Save Changes and Exit".


----------------------------------------------------------------
Version 01.16 / 06.02.2012 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.16 NEW
README.txt 01.16 NEW
CONFIG.sys 01.11
AUTOEXEC.bat 01.16 NEW
BRBIOSID.exe 01.00
XCPBSVC.exe 01.4.3
APC3R116.rom 01.16 NEW


Change(s)
- Bugfix: Updated USB Core Modul to fix a problem, when Win7+SP1
resumes from Hibernate and a external USB-Hub is connected.
With Win7 without SP1 this problem was not seen.
- Bugfix: PIRQB line was always configured fix to IRQ5. It was
not possible to assign a other IRQ.
- Disable SATA1 controller in case that there is no CF recognized
in the CF1 slot to avoid some pretty long delays in Win7.
- Added support for new SPI flash parts from Winbond and Spansion.
Version Language
Operating System
Date
Size
Type Download
1.15 * 11/30/2011 611 KB ZIP UPG_APC800_PPC800_BIOSBM45_V0115.zip
Description BIOS Upgrade GM45

APC800 / PPC800 BM45 BIOS Upgrade for 5PC800.BM45-00,-01 CPU modules.

----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or
e.g. USB Memorystick.
(Alternatively, a bootable CompactFlash card or a bootable
USB stick can be used. Detailed information can be found in
the APC800/PPC800 User Manual)

2. Insert the disk into the floppy drive and reboot the APC800 /
PPC800 (or boot from e.g. USB Memorystick).

3. After the reboot there will be displayed a bootmenu with
follow options:

1. Upgrade AMI BIOS for BM45 - BIOS will be upgraded.
(5PC800.BM45-00,-01) (Default after 5 sec)
2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be rebooted.

5. Press "Del" to enter BIOS Setup and load CMOS Defaults
after REBOOT. After this select "Save Changes and Exit".


----------------------------------------------------------------
Version 01.15 / 27.10.2011 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.15 NEW
README.txt 01.15 NEW
CONFIG.sys 01.11
AUTOEXEC.bat 01.15 NEW
BRBIOSID.exe 01.00
XCPBSVC.exe 01.4.3
APC3R115.rom 01.15 NEW


Change(s)
- Downgrade to the previous used INTEL VBIOS for GM45 chipset.
The clone mode SDVO+CRT and LVDS+CRT (during boot) are not
working in the latest INTEL VBIOS, used in the BIOS version
V1.14.
Version Language
Operating System
Date
Size
Type Download
1.13 * 02/01/2011 598 KB ZIP UPG_APC800_PPC800_BIOSBM45_V0113.zip
Description BIOS Upgrade GM45

APC800 / PPC800 BM45 BIOS Upgrade for 5PC800.BM45-00,-01 CPU modules.

----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or
e.g. USB Memorystick.
(Alternatively, a bootable CompactFlash card or a bootable
USB stick can be used. Detailed information can be found in
the APC800/PPC800 User Manual)

2. Insert the disk into the floppy drive and reboot the APC800 /
PPC800 (or boot from e.g. USB Memorystick).

3. After the reboot there will be displayed a bootmenu with
follow options:

1. Upgrade AMI BIOS for BM45 - BIOS will be upgraded.
(5PC800.BM45-00,-01) (Default after 5 sec)
2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be rebooted.

5. Press "Del" to enter BIOS Setup and load CMOS Defaults
after REBOOT. After this select "Save Changes and Exit".


----------------------------------------------------------------
Version 01.13 / 12.01.2011 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.13 NEW
README.txt 01.13 NEW
CONFIG.sys 01.11
AUTOEXEC.bat 01.13 NEW
BRBIOSID.exe 01.00
XCPBSVC.exe 01.4.3
APC3R113.rom 01.13 NEW


Change(s)
- Added new setup node "DRAM Refresh Rate" under "Chipset
Configuration" setup page. Default value is Auto (DRAM Refresh
is used from the DRAM SPD data).
Version Language
Operating System
Date
Size
Type Download
1.11 * 07/23/2010 597 KB ZIP UPG_APC800_PPC800_BIOSBM45_V0111.zip
Description BIOS Upgrade GM45

APC800 / PPC800 BM45 BIOS Upgrade for 5PC800.BM45-00,-01 CPU modules.

----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or
e.g. USB Memorystick.
(Alternatively, a bootable CompactFlash card or a bootable
USB stick can be used. Detailed information can be found in
the APC800/PPC800 User Manual)

2. Insert the disk into the floppy drive and reboot the APC800 /
PPC800 (or boot from e.g. USB Memorystick).

3. After the reboot there will be displayed a bootmenu with
follow options:

1. Upgrade AMI BIOS for BM45 - BIOS will be upgraded.
(5PC800.BM45-00,-01) (Default after 5 sec)
2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be rebooted.

5. Press "Del" to enter BIOS Setup and load CMOS Defaults
after REBOOT. After this select "Save Changes and Exit".

----------------------------------------------------------------
Version 01.11 / 16.07.2010 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.11 NEW
README.txt 01.11 NEW
CONFIG.sys 01.11 NEW
AUTOEXEC.bat 01.11 NEW
BRBIOSID.exe 01.00
XCPBSVC.exe 01.4.3 NEW
APC3R111.rom 01.11 NEW


Change(s)
BIOS:
- Bugfix: Actual fan speed value in the BIOS. With a fan speed
e.g.: 2048 the 0 is ignored and a fan speed from 248 is shown.
- Bugfix: Wrong display of memory channel configuration in the
boot screen.
- Newest microcode update for the used Intel C2D cpu.
- Newest Bootrom for the Sil3531 SATA controller on Slide-In2
to version V9.1.0.0.
- Number of maximum possible bootable device from 8 to 12
increased.
- The Active State Power Managment (ASPM) setup node now also
controls exteranl PCI Express devices.
- Added Support for new SPI flash.
- Optimized system and video BIOS caching to reduce boot time.
- The ETH1 now can be turned off and on in BIOS setup without
requiring a full PowerOff/On.
- Removed memory option 256MB selection for the Internal Graphics
Mode Select (not supported by Intel graphics drivers).
- Microsoft OEM 2.1 ready.

XCPBSVC:
- Changed text from "B&R X855/B945 CPU-Board Service Utility" to
"B&R AMI BIOS CPU-Board Service Utility".
Version Language
Operating System
Date
Size
Type Download
1.10 * 07/23/2010 596 KB ZIP UPG_APC800_PPC800_BIOSBM45_V0110.zip
Description BIOS Upgrade GM45
Loading
Back to list

Please choose country and language

B&R Logo