DWL@DWL10000012907
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 4.20 | DE | 11/06/2007 | 1 MB | 3AI780.6-GER.pdf | ||
| 4.20 | EN | 11/12/2007 | 553 KB | 3AI780.6_ENG.pdf | ||
| Description |
Datasheet 3AI780.6 Since Rev. E0: Load has changed from max. 400 Ohm to max. 250 Ohm. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0 | DE | 06/08/2004 | 1 MB | 3ai7806.pdf | ||
| 1.0 | EN | 06/08/2004 | 1 MB | 3ai7806.pdf | ||
| 1.0 | FR | 01/14/2005 | 925 KB | 3ai7806.pdf | ||
| Description | Datasheet 3AI780.6 | |||||