Beschreibung
The B&R drive solution provides flexible, high-performance tools for controlling drives. These solutions are configured, put into service and diagnosed using Automation Studio.
A variety of drive components and functions are available.
The use of PLCopen-compliant mapp Motion components allows them to be seamlessly integrated into the machine application.
Remote lectures are held online. Participants will receive an invitation to the virtual classroom via Microsoft Teams. This may require additional registration on the part of the participants.
Participants need a PC with a web browser, microphone and speakers (e.g. USB headset). A second screen and a webcam are recommended, but not mandatory. A stable Internet connection is required.
All exercises are performed in an Automation Runtime Simulation (ArSim). Use of ETA light systems (ETAL210.1050-1 + ETAL410.103B-1 with accessories) is an advantage.
Learning objectives and content
- The concept behind the B&R drive solution
- Wiring and diagnostics
- Orientation in Automation Help
- Testing environments and commissioning
- Control concepts and autotuning
- Simulation options for a drive
- Preparing of information for support requests
- mapp Technology – Motion control: Basic functions
- PLCopen – Motion control: Basic functions
- Programming motion sequences
- PLCopen state diagram
- Error handling in the application

Tasks include
- Add electrical axes to a project and configure them.
- Start up electrical axes.
- Start up electrical drives and complete related diagnostic work.
- Create sequence programs to control axes in automation projects.
Bereitgestellte Unterlagen
TM415 – Grundlagen mapp Axis
TM415 - Grundlagen mapp Axis
Lernziele und Inhalte
- Konzept der B&R Antriebslösung
- Verdrahtung & Diagnose
- Orientierung in der Automation Help
- Testumgebung und Inbetriebnahme
- Regelungskonzept & Autotuning
- Simulationsmöglichkeiten eines Antriebs
- Infoaufbereitung bei Unterstützungsanfrage
- TM415TRE.492-GER
- TM415TRE.492-ENG
TM416 – Programmierung mapp Axis
Vorausgesetzte Seminare
Bestellnummer
SRL415.3
Jetzt anmelden Für Preisauskünfte steht Ihnen Ihr Vertriebsmitarbeiter zur Verfügung
Seminarort
B&R Online (IT)
Remote Lecture
Italien
Veranstalter
Automation Academy Italia
Via Ruggero Leoncavallo
20020 Cesate
Italien
Telefon:
+ 39 / 029320581
Seminarkenndaten
Von: 29.09.2026
Beginn: 09:30
Bis: 01.10.2026
Ende: 16:30
Buchungsstatus:
Dauer:
3 Tage
Sprache: Italienisch