V2.6 HW Upgrade (5PC600.SX05-00)

DWL@DWL10000105131

Version Sprache
Operating System
Datum
Größe
Typ Download
1.0.2.0 * 02.04.2010 420 KB EXE AS2.6_HW_5PC600.SX05-00.exe
Beschreibung V2.6 HW Upgrade (5PC600.SX05-00)

Revision information 5PC600.SX05-00:

Version 1.0.1.0:

ID#168675: Enlargement

I/O Mapping extension:
BatteryStatus
Serialnumber
Temperature power supply
Temperature under add-on drive
SystemTime


Version 1.0.1.1:

ID#168915: solved problem

correction of I/O mapping
- TemperatureIO


Version 1.0.2.0:

ID#226405: One additonal PCI slot inserted

To be able to configure the maximum number of PCI devices and additionally to configure the SRAM module 5AC600.SRAM-00, it was neccassary, to add one more PCI slot in the device description file.

Channel description changed: No
Configuration description changed:Yes
Firmware changed: No
Loading
Zurück zur Gesamtliste

Bitte wählen Sie Land und Sprache aus:

B&R Logo