High-performance single-axis servo solution designed for fast, precise and reliable machine operation across industries. With a wide power range and Single & 3-phase supply compatibility, ACOPOS D1 supports diverse machine requirements.

Engineered for Speed, Stability and Reliability

High-speed applications demand precise control over acceleration, positioning and vibration behavior. Any instability can lead to quality issues or machine wear. ACOPOS D1 combines fast response with advanced control features to maintain smooth and accurate motion in real production environments. With a 3 kHz speed loop response, optimized motor design and vibration suppression, it enables faster positioning while maintaining control. Its compact design and reliable operation ensure consistent performance across varying machine conditions.

Performance

  • 3 kHz speed loop response for fast and precise positioning
  • Optimized motor design with low cogging torque
  • Supports low- and high-frequency vibration suppression
  • Enables stable motion even at high operating speeds

Ease of Integration

  • RJ45 port for quick connection and debugging
  • Compact design supports side-by-side, zero gap installation
  • Integrated alarm display and simple parameter settings
  • interface for real-time communication

Reports & Dashboards

  • User-friendly reports - create, format and distribute
  • Compatible with standard browser or mobile devices
  • Apps for iOS and android allowing access to dashboards and reports
  • Security with server-side authentication for mobile devices
  • Optional business intelligence tool

Reliability

  • UV-coated PCB for operation in harsh industrial environments
  • Wide input voltage range for stable performance
  • Optimized heat dissipation design for extended service life
  • Built-in braking resistor up to 3 kW for improved control

Compact Design & Usability

  • Compact design reduces panel footprint and optimizes space
  • Single-axis design simplifies system architecture
  • Supports flexible installation across machine layouts
  • Simple setup and operation reduce commissioning effort

Brochure

Features & benefits

  • For Machine Builders
  • Reduced panel space with compact, zero-gap installation
  • Faster commissioning with simple connectivity
  • Supports flexible machine configurations
  • No limitation on internal tags
  • For End Users
  • Stable machine performance with minimal vibration
  • Reliable operation in demanding environments
  • Reduced downtime with robust design

Stay in touch

B&R Newsletter
Industry leaders rely on B&R technology. Take advantage of this opportunity to learn about the latest solutions, market trends, innovations and events.

Request your free monthly B&R Newsletter today.

Subscribe Now

Contact and YouTube
B&R Industrial Automation Pvt. Ltd.
7th Floor, Binarius, Deepak Complex, Shastri Nagar, Yerwada, Pune 411006
Phone: +91 20 4147 8999
E-Mail: office.br@in.abb.com 

Visit our YouTube channel

Please choose country and language

B&R Logo