POWERLINK/Ethernet connection cable, RJ45 to RJ45, 30 m
X20 bus controller, 1 POWERLINK interface, integrated 2-port hub, 2x RJ45, order bus base, power supply module and terminal block separately!
Zertifikat DWL@DWL10000735364
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 5 m
X20 interface module, for DTM configuration, 1 EtherNet/IP scanner (master) interface, electrically isolated
directions The Panel PC 2100 integrates all important interfaces, including 2x Gigabit Ethernet as well as 1x USB 2.0 and 1x USB 3.0. In addition, fieldbuses such as POWERLINK and CAN can be implemented via [...] resistive No No No 10.1" WXGA Analog resistive No No No 10.4" VGA Analog resistive No No Yes 10.4" VGA Analog resistive Yes No Yes 10.4" VGA Analog resistive Yes Yes Yes 10.4" VGA Analog resistive Yes Yes [...] No No 15.0" XGA Analog resistive No No No 15.0" XGA Analog resistive No No Yes 15.0" XGA Analog resistive Yes No Yes 15.6" HD Analog resistive No No No 19.0" SXGA Analog resistive No No Yes 19.0" SXGA Analog
X20 temperature input module, 4 resistance measurement inputs, Pt100, Pt1000, resolution 0.1°C, 3-wire connections
X20 digital input module, 8 inputs, 24 VDC, sink, configurable input filter, 1-wire connections
X20 safe digital input module, 8 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, single-width
X20 safe digital output module, 4 safe type A digital outputs, with current monitoring, 24 VDC, 0.5 A, OSSD
请选择国家和语言