物料号 描述
X67CA0A41.0020 M12 sensor cable, 2 m
X67CA0A41.0050 M12 sensor cable, 5 m
X67CA0A41.0100 M12 sensor cable, 10 m
X67CA0A41.0150 M12 sensor cable, 15 m
X67CA0A41.0200 M12 sensor cable, 20 m
X67CA0A51.0020 M12 sensor cable, angled, 2 m
X67CA0A51.0050 M12 sensor cable, angled, 5 m
X67CA0A51.0100 M12 sensor cable, angled, 10 m
X67CA0A51.0150 M12 sensor cable, angled, 15 m
X67CA0A51.0200 M12 sensor cable, angled, 20 m
X67CA0D40.0020 M8 sensor cable, 2 m
X67CA0D40.0050 M8 sensor cable, 5 m
X67CA0D40.0100 M8 sensor cable, 10 m
X67CA0D40.0150 M8 sensor cable, 15 m
X67CA0D40.0200 M8 sensor cable, 20 m
X67CA0D50.0020 M8 sensor cable, angled, 2 m
X67CA0D50.0050 M8 sensor cable, angled, 5 m
X67CA0D50.0100 M8 sensor cable, angled, 10 m
X67CA0D50.0150 M8 sensor cable, angled, 15 m
X67CA0D50.0200 M8 sensor cable, angled, 20 m

请选择国家和语言

B&R Logo