DWL@DWL10000059955
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.0.3.0 | * | 01/31/2013 | 476 KB | EXE | AS2.6_HW_5MP040.0381-01.exe | |
| 描述 |
V2.6 HW Upgrade (5MP040.0381-01) Revision information 5MP040.0381-01 Version 1.0.3.0: ID: 327155 / Support ID: 400102913 Expanded key level for LEDs and adjusting key position for AS4.x - It is now possible, instead of one key level to configure up to six key level for the LEDs. - The position of keys for the key mapping in AS4.x was adjusted. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.2.0: ID: 174760 solved problem implementation of "virtual interface" entries in HWC- Files. Correction of the LED positions. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.1.0: ID: 166110 solved problem Correction of LEDposition. Visuconnection only master. Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||