V6.0 HW Upgrade (X90SM546.02-01)

DWL@DWL10000878591

版本 语言
操作系统
日期
尺寸
类型 下载
1.0.1.1 * 10/08/2026 1 MB EXE AS6_HW_X90SM546.02-01.exe
描述 V6.0 HW Upgrade (X90SM546.02-01)

Revision information X90SM546.02-01

Version 1.0.1.1:

ID:
Firmware signature enables automaticverification of the authenticity on thetarget system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmwarechanged: no

Version 1.0.1.0:

ID: 777415
Stepper module with mappMotion support
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\12060_1.fw(6)
Loading
返回列表

请选择国家和语言

B&R Logo