DWL@DWL10000878429
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.2.1.1 | * | 10/07/2026 | 2 MB | EXE | AS6_HW_X67DC2322.exe | |
| 描述 |
V6.0 HW Upgrade (X67DC2322) Revision information X67DC2322 Version 1.2.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.2.0: ID: 637250 I/O-mapping revised Filter for TriggerTime01 & TriggerCnt01 bzw. TriggerTime02 & TriggerCnt02 in the hwx-file corrected Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 657200 Module documentation revised Data sheet V 1.04 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42439_1.fw(2) Version 1.1.1.0: ID: 513680 Module documentation revised Datasheet V 1.00 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42439_1.fw(2) Version 1.1.0.0: ID: 476320 support for AS4 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42439_1.fw(2) Version 1.0.1.0: ID: 238820 Under certain conditions the resolver channel 2 doesn't work after restart Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\42439_1.fw(2) |
|||||