DWL@DWL10000878414

版本 语言
操作系统
日期
尺寸
类型 下载
1.1.1.1 * 10/07/2026 571 KB EXE AS6_HW_X67AO1223.exe
描述 V6.0 HW Upgrade (X67AO1223)

Revision information X67AO1223

Version 1.1.1.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
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
ID: 216055
Support of asynchronous module status data points
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\5875_1.fw(273), 1\5875_5.fw(768), 1\5875_6.fw(896)
Loading
返回列表

请选择国家和语言

B&R Logo