DWL@DWL10000864998

版本 语言
操作系统
日期
尺寸
类型 下载
1.0.0.1 * 10/07/2026 2 MB EXE AS6_HW_X20SBD4M1-D1.exe
描述 V6.0 HW Upgrade (X20SBD4M1-D1)

Revision information X20SBD4M1-D1

Version 1.0.0.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.0.0:

ID: TDYD-11833
Support for X20SBD4M1-D1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\14933_2.fw(120)
版本 语言
操作系统
日期
尺寸
类型 下载
1.0.0.0 * 06/25/2026 2 MB EXE AS6_HW_X20SBD4M1-D1.exe
描述 V6.0 HW Upgrade (X20SBD4M1-D1)

Revision information X20SBD4M1-D1

Version 1.0.0.0:

ID: TDYD-11833
Support for X20SBD4M1-D1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\14933_2.fw(120)
Loading
返回列表

请选择国家和语言

B&R Logo