DWL@DWL10000878295

版本 语言
操作系统
日期
尺寸
类型 下载
1.1.3.1 * 10/07/2026 639 KB EXE AS6_HW_X20PD0053.exe
描述 V6.0 HW Upgrade (X20PD0053)

Revision information X20PD0053

Version 1.1.3.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.1.0:

ID: 710525
Adaptations for AutomationStudio 4.11
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\1199_1.fw(100)

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.0.0:

ID: 705875
support for X20PD0053
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\1199_1.fw(100)
Loading
返回列表

请选择国家和语言

B&R Logo