DWL@DWL10000878259

版本 语言
操作系统
日期
尺寸
类型 下载
1.1.1.1 * 10/07/2026 1 MB EXE AS6_HW_X20EM1613.exe
描述 V6.0 HW Upgrade (X20EM1613)

Revision information X20EM1613

Version 1.1.1.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.1.0:

ID: 773780
Wrong power consumption data corrected when using power supplies in parallel connection: calculated values in AS did not match to correct documentation
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\10396_0.pci(16), 1\10396a0.epl(142)

Version 1.1.0.0:

ID: 772260
Wrong power consumption data corrected: calculated values in AS did not match to correct documentation
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\10396_0.pci(16), 1\10396a0.epl(142)

Version 1.0.1.0:

ID: 748010
IO-mapping is available for the ETH-interface
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 748015
Certain standard values have beenadjusted for the Aprol applications.
The split of the global and local RemMem variables and the CyclicStack's values have been adjusted.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\10396_0.pci(16), 1\10396a0.epl(142)

Version 1.0.0.0:

ID: 705490
Support X20EM1613
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\10396_0.pci(16), 1\10396a0.epl(142)
Loading
返回列表

请选择国家和语言

B&R Logo