DWL@DWL10000878256
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.1.1.1 | * | 10/07/2026 | 1 MB | EXE | AS6_HW_X20EM0613.exe | |
| 描述 |
V6.0 HW Upgrade (X20EM0613) Revision information X20EM0613 Version 1.1.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.1.0: ID: 773795 Wrong power consumption data corrected when using power supplies in parallel connection: calculated values in AS did not match to correct documentation Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\10383_0.pci(16), 1\10383a0.epl(142) Version 1.0.1.0: ID: 747415 IO-mapping is available for the ETH-interface Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 747445 Certain standard values have beenadjusted for the Aprol applications. The split of the global and local RemMem variables and the CyclicStack's values have been adjusted. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\10383_0.pci(16), 1\10383a0.epl(142) Version 1.0.0.0: ID: 705515 Support X20EM0613 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\10383_0.pci(16), 1\10383a0.epl(142) |
|||||