DWL@DWL10000878242
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.2.2.1 | * | 10/07/2026 | 860 KB | EXE | AS6_HW_X20DO9321.exe | |
| 描述 |
V6.0 HW Upgrade (X20DO9321) Revision information X20DO9321 Version 1.2.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.2.0: ID: 471480 Module documentation revised Data sheet V3.12 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7067_1.fw(560), 1\7067_5.fw(800) Version 1.0.1.1: ID: 396540 Enhancement online-help files Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7067_1.fw(560), 1\7067_5.fw(800) Version 1.0.1.0: ID: 217370 Adaptation UART Re-Init Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7067_1.fw(560), 1\7067_5.fw(800) Version 1.0.0.1: ID: 211580 Display correction in IO-Map on SGC Targets Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7067_1.fw(530) |
|||||