DWL@DWL10000878229

版本 语言
操作系统
日期
尺寸
类型 下载
1.2.2.1 * 10/07/2026 708 KB EXE AS6_HW_X20DO4649.exe
描述 V6.0 HW Upgrade (X20DO4649)

Revision information X20DO4649

Version 1.2.2.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
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
Version 1.0.3.0:

ID: 586340
Module documentation revised
Data sheet V2.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42756_5.fw(800)

Version 1.0.2.0:

ID: 409145
Adjustments for EPLAN
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No

ID: 459025
Update documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42756_5.fw(800)

Version 1.0.1.2:

ID: 393510
Enhancement online-help files
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42756_5.fw(800)

Version 1.0.1.1:

ID: 393135
Enhancements packed data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\42756_5.fw(800)

Version 1.0.1.0:

ID: 217480
Adaptation UART Re-Init
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42756_5.fw(800)

Version 1.0.0.0:

ID: 188085
First Version
First Version
Channel description changed: Yes
Configuration descriptionchanged: Yes
Firmware changed: Yes
Firmware: 1\42756_5.fw(769)
Loading
返回列表

请选择国家和语言

B&R Logo