DWL@DWL10000878221

版本 语言
操作系统
日期
尺寸
类型 下载
1.2.2.1 * 10/07/2026 771 KB EXE AS6_HW_X20DO4321.exe
描述 V6.0 HW Upgrade (X20DO4321)

Revision information X20DO4321

Version 1.2.2.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
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
Version 1.0.3.0:

ID: 471460
Module documentation revised
Data sheet V3.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8884_5.fw(816)

Version 1.0.2.4:

ID: 393420
Enhancement online-help files
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8884_5.fw(816)

Version 1.0.2.3:

ID: 393010
Enhancements packed data point for outputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8884_5.fw(816)

Version 1.0.2.2:

ID: 366264
APROL entries revised
Datapoint OSPValid corrected
Channel description changed: Yes
Configuration description changed:No
Firmware changed: No
Firmware: 1\8884_5.fw(816)

Version 1.0.2.1:

ID: 346515
OSP; system requirements
Minimum system requirements for functionmodell "OSP" are mentioned.
Channel description changed: No
Configuration description changed: Yes
Firmware changed:No
Firmware: 1\8884_5.fw(816)

Version 1.0.2.0:

ID: 317675
Additional function model "OSP mode"
OSP - Output Set Predefined

In OSP mode, the user defines the output behavior in case of connection loss between PLC and module.
In doing so the power supply of the module must be assured.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\8884_5.fw(816)

Version 1.0.1.0:

ID: 217450
Adaptation UART Re-Init
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8884_5.fw(800)
Loading
返回列表

请选择国家和语言

B&R Logo