DWL@DWL10000856330
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 3.0.0.2 | * | 10/07/2026 | 1 MB | EXE | AS6_HW_X20DO2633.exe | |
| 描述 |
V6.0 HW Upgrade (X20DO2633) Revision information X20DO2633 Version 3.0.0.2: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 3.0.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 3.0.0.0: ID: TDYD-10975 Support for X2X+ networks Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(940), 1\44089_9.fw(950) Version 1.3.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.1.0: ID: 517675 Module documentation revised Data sheet V2.50 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(940), 1\44089_9.fw(950) Version 1.2.0.0: ID: 502960 new firmware v 950 frequency-mode correction, improvement zero-crossing detection Channel description changed: No Configuration description changed: No Firmwarechanged: Yes Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(940), 1\44089_9.fw(950) Version 1.1.2.0: ID: 477360 Module documentation revised Data sheet V2.42 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(940) Version 1.1.1.0: ID: 453320 Documentation changed Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(940) Version 1.1.0.2: ID: 415905 Documentation-Correction Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(940) Version 1.1.0.1: ID: 389290 Corrections in documentation Channel description changed: No Configuration description changed: No Firmware changed: No ID: 412580 hwxcorrection Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(940) Version 1.1.0.0: ID: 412220 new functionsmodel frequency mode Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(940) Version 1.0.3.2: ID: 395465 Enhancements packed data point for outputs Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 396635 Enhancement online-help files Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(928) Version 1.0.3.1: ID: 386525 Helpfiles updated Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(928) Version 1.0.3.0: ID: 357455 Corrections in documentation Channel description changed: No Configuration description changed: No Firmware changed: No ID: 366259 Signaltypes for APROL corrected Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(928) Version 1.0.2.1: ID: 346510 OSP; system requirements Minimum system requirements for functionmodell "OSP" are mentioned. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(928) Version 1.0.2.0: ID: 327911 Additional function model "OSP mode" OSP - Output Set Predefined In OSP mode, the user definesthe output behavior in case of connection loss between PLC and module. Indoing so the power supply of the module must be assured. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(928) Version 1.0.0.3: ID: 281335 Help updated The AS-Help was updated to the current hardware variant. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801) Version 1.0.0.1: ID: 220755 Support X20DO2633 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801) |
|||||
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
| 3.0.0.1 | * | 08/18/2026 | 1 MB | EXE | AS6_HW_X20DO2633.exe | |
| 描述 |
V6.0 HW Upgrade (X20DO2633) Revision information X20DO2633 Version 3.0.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&Rcan allow local attackers to escalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 3.0.0.0: ID: TDYD-10975 Support for X2X+ networks Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(940), 1\44089_9.fw(950) Version 1.3.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.1.0: ID: 517675 Module documentation revised Data sheet V2.50 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(940), 1\44089_9.fw(950) Version 1.2.0.0: ID: 502960 new firmware v 950 frequency-modecorrection, improvement zero-crossing detection Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(940), 1\44089_9.fw(950) Version 1.1.2.0: ID: 477360 Module documentation revised Data sheet V2.42 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(940) Version 1.1.1.0: ID: 453320 Documentation changed Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(940) Version 1.1.0.2: ID: 415905 Documentation-Correction Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(940) Version 1.1.0.1: ID: 389290 Corrections in documentation Channel description changed: No Configuration description changed: No Firmware changed: No ID: 412580 hwx correction Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801),1\44089_8.fw(940) Version 1.1.0.0: ID: 412220 new functionsmodel frequency mode Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(940) Version 1.0.3.2: ID: 395465 Enhancements packed data point for outputs Channel description changed: Yes Configuration description changed: No Firmwarechanged: No ID: 396635 Enhancement online-help files Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(928) Version 1.0.3.1: ID: 386525 Help files updated Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(928) Version 1.0.3.0: ID: 357455 Corrections in documentation Channel description changed: No Configuration description changed: No Firmware changed: No ID: 366259 Signaltypes for APROL corrected Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(928) Version 1.0.2.1: ID: 346510 OSP; system requirements Minimum system requirements for functionmodell "OSP" are mentioned. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(928) Version 1.0.2.0: ID: 327911 Additional function model "OSP mode" OSP - Output Set Predefined In OSP mode, the user defines the output behavior in case of connection loss between PLC and module. In doing so the power supply of the module must be assured. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(928) Version 1.0.0.3: ID: 281335 Help updated The AS-Help was updated to the current hardware variant. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware:1\44089_5.fw(800), 1\44089_6.fw(801) Version 1.0.0.1: ID: 220755 Support X20DO2633 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801) |
|||||
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
| 3.0.0.0 | * | 05/21/2026 | 1 MB | EXE | AS6_HW_X20DO2633.exe | |
| 描述 |
V6.0 HW Upgrade (X20DO2633) Revision information X20DO2633 Version 3.0.0.0: ID: TDYD-10975 Support for X2X+ networks Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(940), 1\44089_9.fw(950) Version 1.3.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.1.0: ID: 517675 Module documentation revised Data sheetV2.50 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(940), 1\44089_9.fw(950) Version 1.2.0.0: ID: 502960 new firmware v 950 frequency-mode correction, improvement zero-crossing detection Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(940), 1\44089_9.fw(950) Version 1.1.2.0: ID: 477360 Module documentation revised Data sheet V2.42 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(940) Version 1.1.1.0: ID: 453320 Documentation changed Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(940) Version 1.1.0.2: ID: 415905 Documentation-Correction Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(940) Version1.1.0.1: ID: 389290 Corrections in documentation Channel description changed: No Configuration description changed: No Firmware changed: No ID: 412580 hwx correction Channel descriptionchanged: No Configuration description changed: No Firmware changed:No Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(940) Version 1.1.0.0: ID: 412220 new functionsmodel frequency mode Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(940) Version 1.0.3.2: ID: 395465 Enhancements packed data point for outputs Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 396635 Enhancement online-help files Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(928) Version 1.0.3.1: ID: 386525 Help files updated Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(928) Version 1.0.3.0: ID: 357455 Corrections in documentation Channel description changed: No Configuration description changed: No Firmware changed: No ID: 366259 Signaltypes for APROL corrected Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(928) Version 1.0.2.1: ID: 346510 OSP; system requirements Minimum system requirements for functionmodell "OSP" are mentioned. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(928) Version 1.0.2.0: ID: 327911 Additional function model "OSP mode" OSP - Output Set Predefined In OSP mode, the user defines the output behavior in case of connection loss between PLC and module. In doing so the power supply of the module must be assured. Channel description changed: Yes Configurationdescription changed: Yes Firmware changed: Yes Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801), 1\44089_8.fw(928) Version 1.0.0.3: ID: 281335 Help updated The AS-Help was updated to the current hardware variant. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801) Version 1.0.0.1: ID: 220755 Support X20DO2633 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\44089_5.fw(800), 1\44089_6.fw(801) |
|||||