DWL@DWL10000878193

版本 语言
操作系统
日期
尺寸
类型 下载
1.2.2.1 * 10/06/2026 645 KB EXE AS6_HW_X20DI6373.exe
描述 V6.0 HW Upgrade (X20DI6373)

Revision information X20DI6373

Version 1.2.2.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
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
ID: 463280
Module documentation revised
Data sheet V 2.05
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42914_5.fw(800)

Version 1.0.0.5:

ID: 405750
Enhancements packed data point for inputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\42914_5.fw(800)

Version 1.0.0.2:

ID: 243180
Customer-specific expansion of hardware description file
This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42914_5.fw(800)

Version 1.0.0.1:

ID: 225410
Support for Fieldbusdesigner
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42914_5.fw(800)

Version 1.0.0.0:

ID: 195605
Support of X20DI6373
Support of X20DI6373, first version
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42914_5.fw(800)
Loading
返回列表

请选择国家和语言

B&R Logo